SLCS142G December   2003  – March 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1

PRODMIX  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings for  LM2901B-Q1
    2. 6.2  Absolute Maximum Ratings for LM2901x-Q1
    3. 6.3  ESD Ratings for LM2901B-Q1
    4. 6.4  ESD Ratings for LM2901x-Q1
    5. 6.5  Recommended Operating Conditions for LM2901B-Q1
    6. 6.6  Recommended Operating Conditions for LM2901x-Q1
    7. 6.7  Thermal Information for LM2901B-Q1
    8. 6.8  Thermal Information for LM2901x-Q1
    9. 6.9  Electrical Characteristics for LM2901B-Q1
    10. 6.10 Switching Characteristics for LM2901B-Q1
    11. 6.11 Electrical Characteristics for LM2901x-Q1
    12. 6.12 Switching Characteristics for LM2901x-Q1
    13. 6.13 Typical Characteristics: LM2901B-Q1
    14. 6.14 Typical Characteristics: LM2901x-Q1
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • PW|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM2901B-Q1 device is the next generation version of the industry-standard LM2901x-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.

All devices consist of four independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.

The "V" versions operate up to 32V, and the "B" version operates up to 36V. All are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C.

Device Information
PART NUMBER PACKAGE (1) BODY SIZE (NOM)
LM2901B-Q1
LM2901-Q1
LM2901A-Q1
LM2901AV-Q1
TSSOP (14)
4.40 mm × 5.00 mm
SOIC (14) 3.91 mm × 8.65 mm
LM2901B-Q1 (Preview)

SOT-23 (14)

4.20 mm x 2.00 mm

X2QFN (14)

2.00 mm × 2.00 mm

WQFN (16)

3.00 mm x 3.00 mm

For all available packages, see the orderable addendum at the end of the data sheet.
Family Comparison Table
Specification LM2901B-Q1 LM2901-Q1 LM2901V-Q1 LM2901AV-Q1 Units
Supply Voltage 2 to 36 2 to 30 2 to 32 2 to 32 V
Total Supply Current (5 V to 36 V maximum) 0.6 to 0.8 1 to 2.5 1 to 2.5 1 to 2.5 mA
Temperature Range −40 to 125 −40 to 125 −40 to 125 −40 to 125 °C
ESD (HBM) 2000 2000 2000 1000 V
Offset Voltage (maximum overtemp) ± 5.5 ± 15 ± 15 ± 4 mV
Input Bias Current (typical / maximum) 3.5 / 25 25 / 250 25 / 250 25 / 250 nA
Response Time (typical) 1 1.3

1.3

1.3 µsec