SLCS142G December 2003 – March 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Class 1C for "AV" version
Class 2 for all other versions
The LM2901B-Q1 device is the next generation version of the industry-standard LM2901x-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.
All devices consist of four independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.
The "V" versions operate up to 32V, and the "B" version operates up to 36V. All are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
LM2901B-Q1 LM2901-Q1 LM2901A-Q1 LM2901AV-Q1 |
TSSOP (14) |
4.40 mm × 5.00 mm |
SOIC (14) | 3.91 mm × 8.65 mm | |
LM2901B-Q1 (Preview) | SOT-23 (14) |
4.20 mm x 2.00 mm |
X2QFN (14) |
2.00 mm × 2.00 mm |
|
WQFN (16) |
3.00 mm x 3.00 mm |
Specification | LM2901B-Q1 | LM2901-Q1 | LM2901V-Q1 | LM2901AV-Q1 | Units |
---|---|---|---|---|---|
Supply Voltage | 2 to 36 | 2 to 30 | 2 to 32 | 2 to 32 | V |
Total Supply Current (5 V to 36 V maximum) | 0.6 to 0.8 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | mA |
Temperature Range | −40 to 125 | −40 to 125 | −40 to 125 | −40 to 125 | °C |
ESD (HBM) | 2000 | 2000 | 2000 | 1000 | V |
Offset Voltage (maximum overtemp) | ± 5.5 | ± 15 | ± 15 | ± 4 | mV |
Input Bias Current (typical / maximum) | 3.5 / 25 | 25 / 250 | 25 / 250 | 25 / 250 | nA |
Response Time (typical) | 1 | 1.3 | 1.3 |
1.3 | µsec |
Changes from Revision F (May 2021) to Revision G (March 2023)
Changes from Revision E (January 2015) to Revision F (May 2021)
Changes from Revision D (April 2008) to Revision E (January 2015)
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME(1) | SOIC, TSSOP, DYY |
X2QFN | WQFN | ||
OUT1 (1) | 1 | 14 | 16 | Output | Output pin of the comparator 2 |
OUT2 (1) | 2 | 1 | 15 | Output | Output pin of the comparator 1 |
VCC | 3 | 2 | 1 | — | Positive supply |
IN2– (1) | 4 | 3 | 5 | Input | Negative input pin of the comparator 1 |
IN2+ (1) | 5 | 4 | 6 | Input | Positive input pin of the comparator 1 |
IN1– (1) | 6 | 5 | 2 | Input | Negative input pin of the comparator 2 |
IN1+ (1) | 7 | 6 | 4 | Input | Positive input pin of the comparator 2 |
IN3– | 8 | 7 | 7 | Input | Negative input pin of the comparator 3 |
IN3+ | 9 | 8 | 8 | Input | Positive input pin of the comparator 3 |
IN4– | 10 | 9 | 9 | Input | Negative input pin of the comparator 4 |
IN4+ | 11 | 10 | 11 | Input | Positive input pin of the comparator 4 |
GND | 12 | 11 | 12 | — | Negative supply |
OUT4 | 13 | 12 | 13 | Output | Output pin of the comparator 4 |
OUT3 | 14 | 13 | 14 | Output | Output pin of the comparator 3 |
NC | — | — | 3 | — | No Internal Connection - Leave floating or GND |
NC | — | — | 10 | — | No Internal Connection - Leave floating or GND |
Thermal Pad | — | — | PAD | — | Connect directly to GND pin |