SLCS142G December 2003 – March 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage: VS = (V+) – (V–) | -0.3 | 38 | V | |
Differential input voltage : VID (2) | ±38 | V | ||
Input pins (IN+, IN–) | -0.3 | 38 | V | |
Current into input pins (IN+, IN–) | -50 | mA | ||
Output pin (OUT) | -0.3 | 38 | V | |
Output sink current | 25 | mA | ||
Output short-circuit duration(3) | Unlimited | s | ||
Junction temperature, TJ | TBD | 150 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |