SLCS142G December   2003  – March 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1

PRODMIX  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings for  LM2901B-Q1
    2. 6.2  Absolute Maximum Ratings for LM2901x-Q1
    3. 6.3  ESD Ratings for LM2901B-Q1
    4. 6.4  ESD Ratings for LM2901x-Q1
    5. 6.5  Recommended Operating Conditions for LM2901B-Q1
    6. 6.6  Recommended Operating Conditions for LM2901x-Q1
    7. 6.7  Thermal Information for LM2901B-Q1
    8. 6.8  Thermal Information for LM2901x-Q1
    9. 6.9  Electrical Characteristics for LM2901B-Q1
    10. 6.10 Switching Characteristics for LM2901B-Q1
    11. 6.11 Electrical Characteristics for LM2901x-Q1
    12. 6.12 Switching Characteristics for LM2901x-Q1
    13. 6.13 Typical Characteristics: LM2901B-Q1
    14. 6.14 Typical Characteristics: LM2901x-Q1
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • PW|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for LM2901B-Q1

VS = 5 V, VCM = (V–) ; TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIO Input offset voltage VS = 5 to 36V –3.5 ±0.37 3.5 mV
VS = 5 to 36V, TA = –40°C to +125°C –5.5 5.5
IB Input bias current –3.5 –25 nA
TA = –40°C to +125°C –50 nA
IOS Input offset current –25 ±0.5 25 nA
TA = –40°C to +125°C –50 50 nA
VCM Common mode range (1) VS = 3 to 36V (V–)  (V+) – 1.5 V
VS = 3 to 36V, TA = –40°C to +125°C (V–)  (V+) – 2.0 V
AVD Large signal differential
voltage amplification (2)
VS = 15V, VO = 1.4V to 11.4V;
RL ≥ 15k to (V+)
50 200 V/mV
VOL Low level output Voltage
{swing from (V–)}
ISINK ≤ 4mA, VID = -1V 110 400 mV
ISINK ≤ 4mA, VID = -1V
TA =  –40°C to +125°C
550 mV
IOH-LKG High-level output leakage current (V+) = V= 5 V; VID = 1V  0.1 50 nA
(V+) = V= 36V; VID = 1V 100 nA
IOL Low level output current VOL = 1.5V; VID = -1V; VS = 5V 6 21 mA
IQ Quiescent current (all comparators) VS = 5 V, no load 0.8 1.2 mA
VS = 36 V, no load, TA = –40°C to +125°C 1 1.6 mA
The voltage at either input should not be allowed to go negative by more than 0.3 V otherwise output may be incorrect and excessive
input current can flow. The upper end of the common-mode voltage range is limited by VCC – 2V. However only one input needs to be
in the valid common mode range, the other input can go up the maximum VCC level and the comparator provides a proper output state.
Either or both inputs can go to maximum VCC level without damage.
This parameter is ensured by design and/or characterization and is not tested in production.