SGLS178H August 2003 – October 2023 LM2902-Q1 , LM2902B-Q1 , LM2902BA-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
SR | Slew rate at unity gain | RL = 1 MΩ, CL = 30 pF, VI = ±10 V (see Figure 7-1) | 0.5 | V/µs |
B1 | Unity-gain bandwidth | RL = 1 MΩ, CL = 20 pF (see Figure 7-1) | 1.2 | MHz |
VN | Equivalent input noise voltage | RS = 100 Ω, VI = 0 V, f = 1 kHz (see Figure 7-2) | 35 | nV/√Hz |