SGLS178I August 2003 – November 2024 LM2902-Q1 , LM2902B-Q1 , LM2902BA-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VCC = 5V to 26V,
VIC = VICRmin, VO = 1.4V |
25°C | 3 | 7 | mV | ||
Full Range | 10 | |||||||
IIO | Input offset current | VO = 1.4V | 25°C | 2 | 50 | nA | ||
Full Range | 300 | |||||||
IIB | Input bias current | VO = 1.4V | 25°C | –20 | –250 | nA | ||
Full Range | –500 | |||||||
VICR | Common-mode input voltage range | VCC = 5V to 26V | 25°C | V- | (V+) - 1.5 | V | ||
Full Range | V- | (V+) - 2 | ||||||
VOH | High-level output voltage | RL = 10kΩ | 25°C | (V+) – 1.5 | V | |||
VCC = 26V, | RL = 2kΩ | Full Range | 22 | |||||
VCC = 26V | RL ≥ 10kΩ | Full Range | 23 | 24 | ||||
VOL | Low-level output voltage | RL ≤ 10kΩ | Full Range | 5 | 20 | mV | ||
AVD | Large-signal differential voltage amplification | VCC= 15V, VO= 1V to 11V, RL ≥ 2kΩ | 25°C | 100 | V/mV | |||
Full Range | 15 | |||||||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 50 | 80 | dB | ||
kSVR | Supply-voltage rejection ratio (∆VCC /∆VIO) | 25°C | 50 | 100 | dB | |||
VO1/ VO2 | Crosstalk attenuation | f = 1kHz to 20kHz | 25°C | 120 | dB | |||
IO | Output current | VCC = 15V, VO = 0 | VID = 1V, | 25°C | –20 | –30 | –60 | mA |
Full Range | –10 | |||||||
VCC = 15V, VO = 15V | VID = −1V, | 25°C | 10 | 20 | ||||
Full Range | 5 | |||||||
VID = −1V | VO = 200mV | 25°C | 30 | µA | ||||
IOS | Short-circuit output current | VCC
at 5V, GND at −5V |
VO = 0 | 25°C | ±40 | ±60 | mA | |
ICC | Supply current (four amplifiers) | VO = 2.5V | No load | Full Range | 0.7 | 1.2 | mA | |
VCC
= 26V, VO = 0.5VCC |
No load | Full Range | 1.4 | 3 | ||||
VIO | Input offset voltage | VCC = 5V to 32V, VIC = VICRmin VO = 1.4V |
Non-A devices | 25°C | 3 | 7 | mV | |
Full Range | 10 | |||||||
A-suffix devices | 25°C | 1 | 2 | |||||
Full Range | 4 | |||||||
∆VIO/∆T | Temperature drift | RS = 0Ω | Full Range | 7 | µV/°C | |||
IIO | Input offset current | VO = 1.4V | 25°C | 2 | 50 | nA | ||
Full Range | 150 | |||||||
∆IIO/∆T | Temperature drift | Full Range | 10 | pA/°C | ||||
IIB | Input bias current | VO = 1.4V | 25°C | –20 | –250 | nA | ||
Full Range | –500 | |||||||
VICR | Common-mode input voltage range | VCC = 5V to 32V | 25°C | 0 to VCC– 1.5 | V | |||
Full Range | 0 to VCC – 2 | |||||||
VOH | High-level output voltage | RL = 10kΩ | 25°C | VCC – 1.5 | V | |||
VCC = 32V | RL = 2kΩ | Full Range | 26 | |||||
VCC = 32V | RL ≥ 10kΩ | Full Range | 27 | |||||
VOL | Low-level output voltage | RL ≤ 10kΩ | Full Range | 5 | 20 | mV | ||
AVD | Large-signal differential voltage amplification | VCC = 15V, VO =
1V to 11V, RL ≥ 2kΩ |
25°C | 25 | 100 | V/mV | ||
Full Range | 15 | |||||||
Amplifier-to-amplifier coupling(3) |
f = 1kHz to 20kHz, input referred |
25°C | 120 | dB | ||||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 60 | 80 | dB | ||
kSVR | Supply-voltage rejection ratio (∆VCC /∆VIO) | 25°C | 60 | 100 | dB | |||
VO1/ VO2 | Crosstalk attenuation | f = 1kHz to 20kHz | 25°C | 120 | dB | |||
IO | Output current | VCC = 15V, VO = 0 | VID = 1V | 25°C | –20 | –30 | –60 | mA |
Full Range | –10 | |||||||
VCC = 15V, VO = 15V | VID = −1V | 25°C | 10 | 20 | ||||
Full Range | 5 | |||||||
VID = −1V | VO = 200mV | 25°C | 12 | 40 | µA | |||
IOS | Short-circuit output current | VCC
at 5V, GND at −5V |
VO = 0 | 25°C | ±40 | ±60 | mA | |
ICC | Supply current (four amplifiers) | VO = 2.5V | No load | Full Range | 0.7 | 1.2 | mA | |
VCC
= 32V, VO = 0.5VCC |
No load | Full Range | 1.4 | 3 |