SLOS066AD September 1975 – October 2024 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | TA(2) | LM124A | LM224A, LM224KA | LM324A, LM324KA | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(3) | MAX | MIN | TYP(3) | MAX | MIN | TYP(3) | MAX | ||||||
VIO | Input offset voltage | VCC = 5 V to 30 V,
VIC = VICRmin, VO = 1.4 V |
25°C | 2 | 2 | 3 | 2 | 3 | mV | |||||
Full range | 4 | 4 | 5 | |||||||||||
IIO | Input offset current | VO = 1.4 V | 25°C | 10 | 2 | 15 | 2 | 30 | nA | |||||
Full range | 30 | 30 | 75 | |||||||||||
IIB | Input bias current | VO = 1.4 V | 25°C | –50 | –15 | –80 | –15 | –100 | nA | |||||
Full range | –100 | –100 | –200 | |||||||||||
VICR | Common-mode input voltage range | VCC = 30 V | 25°C | 0 to VCC − 1.5 |
0 to VCC – 1.5 |
0 to VCC – 1.5 |
V | |||||||
Full range | 0 to VCC − 2 |
0 to VCC – 2 |
0 to VCC – 2 |
|||||||||||
VOH | High-level output voltage | RL = 2 kΩ | 25°C | VCC − 1.5 | VCC – 1.5 | VCC – 1.5 | V | |||||||
VCC = 30 V | RL= 2 kΩ | Full range | 26 | 26 | 26 | |||||||||
RL≥ 10 kΩ | Full range | 27 | 27 | 28 | 27 | 28 | ||||||||
VOL | Low-level output voltage | RL ≤ 10 kΩ | Full range | 20 | 5 | 20 | 5 | 20 | mV | |||||
AVD | Large-signal differential voltage amplification | VCC = 15 V, VO = 1 V to 11 V, RL ≥ 2 kΩ |
25°C | 50 | 100 | 50 | 100 | 25 | 100 | V/mV | ||||
Full range | 25 | 25 | 15 | |||||||||||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 70 | 70 | 80 | 65 | 80 | dB | |||||
kSVR | Supply-voltage rejection ratio (ΔVCC /ΔVIO) |
25°C | 65 | 65 | 100 | 65 | 100 | dB | ||||||
VO1/ VO2 | Crosstalk attenuation | f = 1 kHz to 20 kHz | 25°C | 120 | 120 | 120 | dB | |||||||
IO | Output current | VCC = 15 V, VID = 1 V, VO = 0 |
Source | 25°C | –20 | –20 | –30 | –60 | –20 | –30 | –60 | mA | ||
Full range | –10 | –10 | –10 | |||||||||||
VCC = 15 V, VID = –1 V, VO = 15 V |
Sink | 25°C | 10 | 10 | 20 | 1 | 20 | |||||||
Full range | 5 | 5 | 5 | |||||||||||
VID = −1 V, VO = 200 mV | 25°C | 12 | 12 | 30 | 12 | 30 | μA | |||||||
IOS | Short-circuit output current | VCC at 5 V, VCC- at
–5 V, VO = 0 |
25°C | ±40 | ±60 | ±40 | ±60 | ±40 | ±60 | mA | ||||
ICC | Supply current (four amplifiers) | VO = 2.5 V, no load | Full range | 0.7 | 1.2 | 0.7 | 1.2 | 0.7 | 1.2 | mA | ||||
VCC = 30 V, VO = 15
V, no load |
Full range | 1.4 | 3. | 1.4 | 3 | 1.4 | 3 |