SLOS066AC September 1975 – March 2024 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LM324BIRTER | WQFN | RTE | 16 | 5000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
LM2902BIRTER | WQFN | RTE | 16 | 5000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LM324BIRTER | WQFN | RTE | 16 | 5000 | 367.0 | 367.0 | 35.0 |
LM2902BIRTER | WQFN | RTE | 16 | 5000 | 367.0 | 367.0 | 35.0 |