SLOS414K May 2003 – April 2022 LM2904-Q1 , LM2904B-Q1 , LM2904BA-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Supply voltage, VS = ([V+] – [V–]) | LM2904B-Q1, LM2904BA-Q1 | 40 | V | |||
LM2904V-Q1, LM2904AV-Q1 | 32 | |||||
LM2904-Q1 | 26 | |||||
Differential input voltage, VID(2) | LM2904B-Q1, LM290BA-Q1, LM2904V-Q1, LM2904AV-Q1 | –32 | 32 | V | ||
LM2904-Q1 | –26 | 26 | ||||
Input voltage, VI | Either input | LM2904B-Q1, LM2904BA-Q1 | –0.3 | 40 | V | |
LM2904V-Q1, LM2904AV-Q1 | –0.3 | 32 | ||||
LM2904-Q1 | –0.3 | 26 | ||||
Duration of output short circuit (one amplifier) to V– at (or below) TA = 25°C, VS ≤ 15 V(3) | Unlimited | s | ||||
Operating ambient temperature, TA | –40 | 125 | °C | |||
Operating virtual-junction temperature, TJ | 150 | °C | ||||
Storage temperature, Tstg | –65 | 150 | °C |