SLOS414K May   2003  – April 2022 LM2904-Q1 , LM2904B-Q1 , LM2904BA-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: LM2904B-Q1 and LM2904BA-Q1
    6. 7.6 Electrical Characteristics: LM2904-Q1, LM2904AV-Q1, LM2904V-Q1
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Unity-Gain Bandwidth
      2. 9.3.2 Slew Rate
      3. 9.3.3 Input Common Mode Range
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DGK|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM2904-Q1, LM2904B-Q1, and LM2904BA-Q1 are industry-standard operational amplifiers that have been qualified for automotive use in accordance to the AEC-Q100 specifications. The LM2904B-Q1 and LM2904BA-Q1 are the next-generation versions of the LM2904-Q1, which include two high-voltage (36 V) operational amplifiers (op amps). The LM2904B-Q1 and LM2904BA-Q1 provide outstanding value for cost-sensitive applications, with features including low offset (3 mV and 2 mV maximum, respectively), common-mode input range to ground, and high differential input voltage capability.

The LM2904B-Q1 and LM2904BA-Q1 simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 0.3 mV (typical), and lower quiescent current of 300 µA (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM2904B-Q1 and LM2904BA-Q1 devices to be used in the most rugged, environmentally challenging applications for the automotive marketplace.

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
LM2904B-Q1 SOIC (8) 4.90 mm × 3.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
VSSOP (8) 3.00 mm × 3.00 mm
LM2904BA-Q1 SOIC (8) 4.90 mm × 3.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
VSSOP (8) 3.00 mm × 3.00 mm
LM2904-Q1 SOIC (8) 4.90 mm × 3.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-8F963DB4-283C-4CA5-8337-0F5C3285910E-low.gif Single-Pole, Low-Pass Filter