Refer to the PDF data sheet for device specific package drawings
The LM358B and LM2904B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36V) op amps. These devices provide outstanding value for cost-sensitive applications, with features including low offset (300µV, typical), common-mode input range to ground, and high differential input voltage capability.
The LM358B and LM2904B op amps simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage maximum of 3mV (2mV maximum for LM358BA and LM2904BA), and lower quiescent current of 300µA per amplifier (typical). High ESD (2kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.
The LM358B and LM2904B amplifiers are available in micro-sized packaging, such as the SOT23-8, as well as industry standard packages including SOIC, TSSOP, and VSSOP.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
LM358B, LM358BA, LM2904B, LM2904BA, LM358, LM358A, LM2904, LM2904V, LM258, LM258A | D (SOIC, 8) | 4.9mm × 6mm |
LM358B, LM358BA, LM2904B, LM2904BA, LM358, LM358A, LM2904, LM2490V | PW (TSSOP, 8) | 3mm × 6.4mm |
LM358B, LM358BA, LM2904B, LM2904BA, LM358, LM358A, LM2904, LM2904V, LM258, LM258A | DGK (VSSOP, 8) | 3mm × 4.9mm |
LM358B, LM358BA, LM2904B, LM2904BA | DDF (SOT-23, 8) | 2.9mm × 2.8mm |
LM358, LM2904 | PS (SO, 8) | 6.2mm × 7.8mm |
LM358, LM2904, LM358A, LM258, LM258A | P (PDIP, 8) | 9.81mm × 9.43mm |
LM158, LM158A | JG (CDIP, 8) | 9.6mm × 6.67mm |
LM158, LM158A | FK (LCCC, 20) | 8.89mm × 8.89mm |
Specification | LM358B LM358BA |
LM2904B LM2904BA |
LM358 LM358A |
LM2904 | LM2904V LM2904AV |
LM258 LM258A |
LM158 LM158A |
Units |
---|---|---|---|---|---|---|---|---|
Supply voltage | 3 to 36 | 3 to 36 | 3 to 30 | 3 to 26 | 3 to 30 | 3 to 30 | 3 to 30 | V |
Offset voltage (max, 25°C) | ± 3 ± 2 |
± 3 ± 2 |
± 7 ± 3 |
± 7 | ± 7 ± 2 |
± 5 ± 3 |
± 5 ± 2 |
mV |
Input bias current (typ / max) | 10 / 35 | 10 / 35 | 20 / 250 15 / 100 |
20 / 250 | 20 / 250 | 20 / 150 15 / 80 |
20 / 150 15 / 50 |
nA |
Gain bandwidth product | 1.2 | 1.2 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | MHz |
Supply current (typ, per channel) | 0.3 | 0.3 | 0.35 | 0.35 | 0.35 | 0.35 | 0.35 | mA |
ESD (HBM) | 2000 | 2000 | 500 | 500 | 500 | 500 | 500 | V |
Operating ambient temperature | −40 to 85 | −40 to 125 | 0 to 70 | −40 to 125 | −40 to 125 | −25 to 85 | −55 to 125 | °C |