SLOS068AB June 1976 – October 2024 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
VOS | Input offset voltage | LM358B | ±0.3 | ±3.0 | mV | |||
TA = –40°C to +85°C | ±4 | mV | ||||||
LM358BA | ±2.0 | mV | ||||||
TA = –40°C to +85°C | ±2.5 | mV | ||||||
dVOS/dT | Input offset voltage drift | TA = -40°C to +85°C(1) | ±3.5 | 11 | µV/°C | |||
PSRR | Power supply rejection ratio | ±2 | 15 | µV/V | ||||
Channel separation, dc | f = 1 kHz to 20 kHz | ±1 | µV/V | |||||
INPUT VOLTAGE RANGE | ||||||||
VCM | Common-mode voltage range | VS = 3 V to 36 V | (V–) | (V+) – 1.5 | V | |||
VS = 5 V to 36 V | TA = –40°C to +85°C | (V–) | (V+) – 2 | V | ||||
CMRR | Common-mode rejection ratio | (V–) ≤ VCM ≤ (V+) – 1.5 V | VS = 3 V to 36 V | 20 | 100 | µV/V | ||
(V–) ≤ VCM ≤ (V+) – 2.0 V | VS = 5 V to 36 V | TA = –40°C to +85°C | 25 | 316 | ||||
INPUT BIAS CURRENT | ||||||||
IB | Input bias current | –10 | –35 | nA | ||||
TA = –40°C to +85°C(1) | –50 | nA | ||||||
IOS | Input offset current | 0.5 | 4 | nA | ||||
TA = –40°C to +85°C(1) | 5 | nA | ||||||
dIOS/dT | Input offset current drift | TA = –40°C to +85°C | 10 | pA/℃ | ||||
NOISE | ||||||||
En | Input voltage noise | f = 0.1 to 10 Hz | 3 | µVPP | ||||
en | Input voltage noise density | f = 1 kHz | 40 | nV/√/Hz | ||||
INPUT IMPEDANCE | ||||||||
ZID | Differential | 10 || 0.1 | MΩ|| pF | |||||
ZIC | Common-mode | 4 || 1.5 | GΩ|| pF | |||||
OPEN-LOOP GAIN | ||||||||
AOL | Open-loop voltage gain | VS = 15 V; VO = 1 V to 11 V; RL ≥ 10 kΩ, connected to (V–) | 70 | 140 | V/mV | |||
TA = –40°C to +85°C | 35 | V/mV | ||||||
FREQUENCY RESPONSE | ||||||||
GBW | Gain bandwidth product | 1.2 | MHz | |||||
SR | Slew rate | G = + 1 | 0.5 | V/µs | ||||
Θm | Phase margin | G = + 1, RL = 10kΩ, CL = 20 pF | 56 | ° | ||||
tOR | Overload recovery time | VIN × gain > VS | 10 | µs | ||||
ts | Settling time | To 0.1%, VS = 5 V, 2-V step , G = +1, CL = 100 pF | 4 | µs | ||||
THD+N | Total harmonic distortion + noise | G = + 1, f = 1 kHz, VO = 3.53 VRMS, VS = 36 V, RL = 100k, IOUT ≤ ±50 µA, BW = 80 kHz | 0.001 | % | ||||
OUTPUT | ||||||||
VO | Voltage output swing from rail | Positive rail (V+) | IOUT = 50 µA | 1.35 | 1.42 | V | ||
IOUT = 1 mA | 1.4 | 1.48 | V | |||||
IOUT = 5 mA(1) | 1.5 | 1.61 | V | |||||
Negative rail (V–) | IOUT = 50 µA | 100 | 150 | mV | ||||
IOUT = 1 mA | 0.75 | 1 | V | |||||
VS = 5 V, RL ≤ 10 kΩ connected to (V–) | TA = –40°C to +85°C | 5 | 20 | mV | ||||
IO | Output current | VS = 15 V; VO = V–; VID = 1 V |
Source(1) | -20 | -30 | mA | ||
TA = –40°C to +85°C | -10 | |||||||
VS = 15 V; VO = V+; VID = –1 V |
Sink(1) | 10 | 20 | |||||
TA = –40°C to +85°C | 5 | |||||||
VID = –1 V; VO = (V–) + 200 mV | 60 | 100 | μA | |||||
ISC | Short-circuit current | VS = 20 V, (V+) = 10 V, (V–) = –10 V, VO = 0 V | ±40 | ±60 | mA | |||
CLOAD | Capacitive load drive | 100 | pF | |||||
RO | Open-loop output resistance | f = 1 MHz, IO = 0 A | 300 | Ω | ||||
POWER SUPPLY | ||||||||
IQ | Quiescent current per amplifier | VS = 5 V; IO = 0 A | TA = –40°C to +85°C | 300 | 460 | µA | ||
IQ | Quiescent current per amplifier | VS = 36 V; IO = 0 A | 800 | µA |