SLOS068AA June 1976 – March 2022 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||||
VOS | Input offset voltage | VS = 5 V to maximum; VCM = 0 V; VO = 1.4 V | Non-A suffix devices | 3 | 7 | mV | ||||
TA = –40°C to 125°C | 10 | |||||||||
A-suffix devices | 1 | 2 | ||||||||
TA = –40°C to 125°C | 4 | |||||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | 7 | µV/°C | ||||||
PSRR | Input offset voltage vs power supply (ΔVIO/ΔVS) | VS = 5 V to 30 V | 65 | 100 | dB | |||||
VO1/ VO2 | Channel separation | f = 1 kHz to 20 kHz | 120 | dB | ||||||
INPUT VOLTAGE RANGE | ||||||||||
VCM | Common-mode voltage range | VS = 5 V to maximum | (V–) | (V+) – 1.5 | V | |||||
TA = –40°C to 125°C | (V–) | (V+) – 2 | ||||||||
CMRR | Common-mode rejection ratio | VS = 5 V to maximum; VCM = 0 V | 65 | 80 | dB | |||||
INPUT BIAS CURRENT | ||||||||||
IB | Input bias current | VO = 1.4 V | –20 | –250 | nA | |||||
TA = –40°C to 125°C | –500 | |||||||||
IOS | Input offset current | VO = 1.4 V | Non-V suffix device | 2 | 50 | nA | ||||
TA = –40°C to 125°C | 300 | |||||||||
V-suffix device | 2 | 50 | ||||||||
TA = –40°C to 125°C | 150 | |||||||||
dIOS/dT | Input offset current drift | TA = –40°C to 125°C | 10 | pA/°C | ||||||
NOISE | ||||||||||
en | Input voltage noise density | f = 1 kHz | 40 | nV/√ Hz | ||||||
OPEN-LOOP GAIN | ||||||||||
AOL | Open-loop voltage gain | VS = 15 V; VO = 1 V to 11 V; RL ≥ 2 kΩ | 25 | 100 | V/mV | |||||
TA = –40°C to 125°C | 15 | |||||||||
FREQUENCY RESPONSE | ||||||||||
GBW | Gain bandwidth product | 0.7 | MHz | |||||||
SR | Slew rate | G = +1 | 0.3 | V/µs | ||||||
OUTPUT | ||||||||||
VO | Voltage output swing from rail | Positive rail | RL ≥ 10 kΩ | VS – 1.5 | V | |||||
Non-V suffix device | VS = maximum; RL = 2 kΩ | TA = –40°C to 125°C | 4 | |||||||
VS = maximum; RL ≥ 10 kΩ | 2 | 3 | ||||||||
V-suffix device | VS = maximum; RL = 2 kΩ | 6 | ||||||||
VS = maximum; RL ≥ 10 kΩ | 4 | 5 | ||||||||
Negative rail | VS = 5 V; RL ≤ 10 kΩ | TA = –40°C to 125°C | 5 | 20 | mV | |||||
IO | Output current | VS = 15 V; VO = 0 V; VID = 1 V | Source | –20 | –30 | mA | ||||
TA = –40°C to 125°C | –10 | |||||||||
VS = 15 V; VO = 15 V; VID = –1 V | Sink | 10 | 20 | |||||||
TA = –40°C to 125°C | 5 | |||||||||
VID = -1 V; VO = 200 mV | Non-V suffix device | 30 | µA | |||||||
V-suffix device | 12 | 40 | ||||||||
ISC | Short-circuit current | VS = 10 V; VO = VS / 2 | ±40 | ±60 | mA | |||||
POWER SUPPLY | ||||||||||
IQ | Quiescent current per amplifier | VO = 2.5 V; IO = 0 A | TA = –40°C to 125°C | 350 | 600 | µA | ||||
VS = maximum; VO = maximum / 2; IO = 0 A | 500 | 1000 |