SNOSBJ6G October 1999 – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N
PRODUCTION DATA.
The input bias current of 25 nA enables the LM193 to use even very high impedance nodes as inputs. The differential voltage input range equals the supply voltage range.
The LM193 can be operated with a single supply, where V+ can be from 2.0 V to 36 V, or in a dual supply voltage configuration, where GND pin is used as a V– supply. The supply current draws only 0.4 mA for both comparators.
The output of each comparator in the LM193 is the open collector of a grounded-emitter NPN output transistor which can typically draw up to 16 mA.