SNVS100F March 2000 – July 2014 LM2937
PRODUCTION DATA.
This device is designed to operate from an input supply voltage from at least VOUT + 1 V up to a maximum of 26 V. The input supply should be well regulated and free of spurious noise. To ensure that the LM2937 output voltage is well regulated the input supply should be at least VOUT + 2 V. A capacitor at the INPUT pin may not be specifically required if the bulk input supply filter capacitors are within three inches of the INPUT pin, but adding one will not be detrimental to operation.