SNVS421H January 2006 – October 2017 LM3100
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, RON to GND | –0.3 | 40 | V | |
SW to GND | –0.3 | 40 | V | |
SW to GND (Transient) | –2 | (< 100 ns) | V | |
VIN to SW | –0.3 | 40 | V | |
BST to SW | –0.3 | 7 | V | |
All Other Inputs to GND | –0.3 | 7 | V | |
Junction Temperature, TJ | –65 | 150 | °C | |
Storage temperature, Tstg | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2 | kV |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage Range VIN | 4.5 | 36 | V | |
Junction Temperature Range TJ | –40 | 125 | °C |
THERMAL METRIC(1) | LM3100 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
20 PINS | |||
RθJC | Junction-to-case thermal resistance | 6.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
START-UP REGULATOR, VCC | |||||||
VCC | Output voltage | CCC = 680 nF, no load | TJ = –40°C to 125°C | 5.0 | 6.0 | 7.2 | V |
VIN - VCC | Dropout voltage | ICC = 2 mA | TJ = –40°C to 125°C | 50 | 140 | mV | |
ICC = 20 mA | TJ = –40°C to 125°C | 350 | 570 | ||||
IVCCL | Current limit(1) | VCC = 0 V | TJ = –40°C to 125°C | 40 | 65 | mA | |
VCC-UVLO | Under-voltage lockout threshold | VIN increasing | TJ = –40°C to 125°C | 3.6 | 3.75 | 3.85 | V |
VCC-UVLO-HYS | UVLO hysteresis | VIN decreasing | 130 | mV | |||
tVCC-UVLO-D | UVLO filter delay | 3 | µs | ||||
IIN | Operating current | No switching, VFB = 1 V | TJ = –40°C to 125°C | 0.7 | 1 | mA | |
IIN-SD | Operating current, Device shutdown | VEN = 0 V | TJ = –40°C to 125°C | 17 | 30 | µA | |
SWITCHING CHARACTERISTICS | |||||||
RDS-UP-ON | Main MOSFET Rds(on) | TJ = –40°C to 125°C | 0.18 | 0.35 | Ω | ||
RDS- DN-ON | Syn. MOSFET Rds(on) | TJ = –40°C to 125°C | 0.11 | 0.2 | Ω | ||
VG-UVLO | Gate drive voltage UVLO | VBST - VSW increasing | TJ = –40°C to 125°C | 3.3 | 4 | V | |
SOFT-START | |||||||
ISS | SS pin source current | VSS = 0.5 V | TJ = –40°C to 125°C | 6 | 8 | 9.8 | µA |
CURRENT LIMIT | |||||||
ICL | Syn. MOSFET current limit threshold | 1.9 | A | ||||
ON/OFF TIMER | |||||||
tON | ON timer pulse width | VIN = 10 V, RON = 100 kΩ | 1.38 | µs | |||
VIN = 30 V, RON = 100 kΩ | 0.47 | ||||||
tON-MIN | ON timer minimum pulse width | 200 | ns | ||||
tOFF | OFF timer pulse width | 260 | ns | ||||
ENABLE INPUT | |||||||
VEN | EN Pin input threshold | VEN rising | TJ = –40°C to 125°C | 1.236 | 1.26 | 1.285 | V |
VEN-HYS | Enable threshold hysteresis | VEN falling | 90 | mV | |||
REGULATION and OVER-VOLTAGE COMPARATOR | |||||||
VFB | In-regulation feedback voltage | VSS ≥ 0.8 V | TJ = –40°C to 125°C | 0.784 | 0.8 | 0.816 | V |
VSS ≥ 0.8 V | TJ = –40°C to 125°C | 0.788 | 0.812 | ||||
VFB-OV | Feedback over-voltage threshold | TJ = –40°C to 125°C | 0.894 | 0.920 | 0.940 | V | |
IFB | TJ = –40°C to 125°C | 5 | 100 | nA | |||
THERMAL SHUTDOWN | |||||||
TSD | Thermal shutdown temperature | TJ rising | 165 | °C | |||
TSD-HYS | Thermal shutdown temperature hysteresis | TJ falling | 20 | °C |
VOUT = 3.3 V |
VOUT = 0.8 V |
VOUT = 3.3 V, 1.5 A Loaded |
VOUT = 3.3 V, 1.5 A Loaded |
VOUT = 3.3 V, 0.15 A - 1.5 A Load |
VOUT = 3.3 V | ||
VOUT = 0.8 V |
VOUT = 3.3 V, 1.5 A Loaded | ||
VOUT = 3.3 V, 1.5 A Loaded |
VOUT = 3.3 V, 0.15 A Loaded |
VOUT = 3.3 V, 0.15 A - 1.5 A Load | Current slew-rate: 2.5 A/µs |