6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
Supply Voltage Range (VIN) |
4.5 |
42 |
V |
Junction Temperature Range (TJ) |
−40 |
125 |
°C |
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Recommended Operating Ratings are conditions under which operation of the device is intended to be functional. For ensured specifications and test conditions, see the Electrical Characteristics.