SLVS044Y September 1997 – April 2020 LM317
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Line regulation(2) | VI – VO = 3 V to 40 V | TJ = 25°C | 0.01 | 0.04 | %/V | ||
TJ = 0°C to 125°C | 0.02 | 0.07 | |||||
Load regulation | IO = 10 mA to 1500 mA | CADJ(4) = 10 μF,
TJ = 25°C |
VO ≤ 5 V | 25 | mV | ||
VO ≥ 5 V | 0.1 | 0.5 | %VO | ||||
TJ = 0°C to 125°C | VO ≤ 5 V | 20 | 70 | mV | |||
VO ≥ 5 V | 0.3 | 1.5 | %VO | ||||
Thermal regulation | 20-ms pulse, | TJ = 25°C | 0.03 | 0.07 | %VO/W | ||
ADJUST terminal current | 50 | 100 | μA | ||||
Change in
ADJUST terminal current |
VI – VO = 2.5 V to 40 V, PD ≤ 20 W, IO = 10 mA to 1500 mA | 0.2 | 5 | μA | |||
Reference voltage | VI – VO = 3 V to 40 V, PD ≤ 20 W, IO = 10 mA to 1500 mA | 1.2 | 1.25 | 1.3 | V | ||
Output-voltage
temperature stability |
TJ = 0°C to 125°C | 0.7 | %VO | ||||
Minimum load current
to maintain regulation |
VI – VO = 40 V | 3.5 | 10 | mA | |||
Maximum output current | VI – VO ≤ 15 V, | PD < PMAX(3) | 1.5 | 2.2 | A | ||
VI – VO ≤ 40 V, | PD < PMAX(3), | TJ = 25°C | 0.15 | 0.4 | |||
RMS output noise voltage
(% of VO) |
f = 10 Hz to 10 kHz, | TJ = 25°C | 0.003 | %VO | |||
Ripple rejection | VO = 10 V, | f = 120 Hz | CADJ = 0 μF(4) | 57 | dB | ||
CADJ = 10 μF(4) | 62 | 64 | |||||
Long-term stability | TJ = 25°C | 0.3 | 1 | %/1k hr |