SNVSAY1 June 2017 LM317HV-MIL
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power dissipation | Internally limited | |||
Input–output voltage differential | −0.3 | 60 | V | |
Lead temperature (soldering, 10 seconds) | 300 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM)(1) | ±2000 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Operating junction temperature | 0 | 125 | °C |
THERMAL METRIC(1) | LM317HV | UNIT | |||
---|---|---|---|---|---|
NDT (TO-39) |
NDS (TO-3) |
NDE (TO-220) |
|||
3 PINS | 2 PINS | 3 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 140(2) | 35(2) | 23.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 12 | 2.3 | 15.9 | °C/W |
RθJB | Junction-to-board thermal resistance | — | — | 4.6 | °C/W |
ψJT | Junction-to-top characterization parameter | — | — | 2.5 | °C/W |
ψJB | Junction-to-board characterization parameter | — | — | 4.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | 0.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Line Regulation | 3 V ≤ VIN − VOUT ≤ 60 V IL = 10 mA(2) |
TJ = 25°C | 0.01 | 0.04 | %/V | ||
over full Operating Temperature Range | 0.02 | 0.07 | %/V | ||||
Load Regulation | 10 mA ≤ IOUT ≤ IMAX | TJ = 25°C | 0.1% | 0.5% | |||
over full Operating Temperature Range | 0.3% | 1.5% | |||||
Thermal Regulation | TJ = 25°C, 20 ms Pulse | 0.04 | 0.07 | %/W | |||
Adjustment Pin Current | 50 | 100 | μA | ||||
Adjustment Pin Current Change | 10 mA ≤ IL ≤ IMAX
3 V ≤ (VIN − VOUT) ≤ 60 V |
0.2 | 5 | μA | |||
Reference Voltage | 3 V ≤ (VIN − VOUT) ≤ 60 V 10 mA ≤ IOUT ≤ IMAX, P ≤ PMAX |
1.2 | 1.25 | 1.3 | V | ||
Temperature Stability | TMIN ≤ TJ ≤ TMAX | 1% | |||||
Minimum Load Current | (VIN − VOUT) = 60 V | 3.5 | 12 | mA | |||
Current Limit | (VIN − VOUT) ≤ 15 V | TO-3, TO-220 Packages | 1.5 | 2.2 | 3.7 | A | |
TO-39 Package | 0.5 | 0.8 | 1.9 | ||||
(VIN − VOUT) ≤ 60 V | TO-3, TO-220 Packages | 0.3 | A | ||||
TO-39 Package | 0.03 | ||||||
RMS Output Noise, % of VOUT | TJ = 25°C, 10 Hz ≤ f ≤ 10 kHz | 0.003% | |||||
Ripple Rejection Ratio | VOUT = 10V, f = 120 Hz | 65 | dB | ||||
CADJ = 10 μF | 66 | 80 | dB | ||||
Long-Term Stability | TJ = 125°C | 0.3% | 1% |