The LM317L-N is an adjustable positive voltage regulator capable of supplying 100 mA over a 1.2-V to 37-V output range. The LM317L-N is easy to use and requires only two external resistors to set the output voltage. Both line and load regulation are better than standard fixed regulators. The LM317L-N is available packaged in a standard, easy-to-use
TO-92 transistor package.
The LM317L-N offers full overload protection. Included on the chip are current limit, thermal overload protection, and safe area protection. Normally, no capacitors are required unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is required.
The LM317L-N uses floating topology and sees only the input-to-output differential voltage, therefore supplies of several hundred volts can be regulated, provided the maximum input-to-output differential is not exceeded. The device makes a simple adjustable switching regulator, a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM317L-N can be used as a precision current regulator.
The LM317L-N is available in a standard 3-pin TO-92 transistor package, the 8-pin SOIC package, and 6-pin DSBGA package. The LM317L-N is rated for operation over a −40°C to 125°C range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM317L-N | TO-92 (3) | 4.30 mm × 4.30 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
DSBGA (6) | 1.68 mm × 1.019 mm |
Changes from K Revision (September 2015) to L Revision
Changes from J Revision (March 2013) to K Revision
Changes from I Revision (March 2013) to J Revision