SNVS775L March 2000 – January 2018 LM317L-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Line regulation | TJ = 25°C, 3 V ≤ (VIN − VOUT) ≤ 40 V, IL ≤ 20 mA(2) | 0.01 | 0.04 | %/V | |
Load regulation | TJ = 25°C, 5 mA ≤ IOUT ≤ IMAX(2) | 0.1% | 0.5% | ||
Thermal regulation | TJ = 25°C, 10-ms Pulse | 0.04 | 0.2 | %/W | |
Adjustment pin current | 50 | 100 | μA | ||
Adjustment pin current change | 5 mA ≤ IL ≤ 100 mA 3 V ≤ (VIN − VOUT) ≤ 40 V, P ≤ 625 mW |
0.2 | 5 | μA | |
Reference voltage | 3 V ≤ (VIN − VOUT) ≤ 40 V(3) 5 mA ≤ IOUT ≤ 100 mA, P ≤ 625 mW |
1.2 | 1.25 | 1.3 | V |
Line regulation | 3 V ≤ (VIN − VOUT) ≤ 40 V, IL ≤ 20 mA(2) | 0.02 | 0.07 | %/V | |
Load regulation | 5 mA ≤ IOUT ≤ 100 mA(2) | 0.3% | 1.5% | ||
Temperature stability | TMIN ≤ TJ ≤ TMAX | 0.65% | |||
Minimum load current | (VIN − VOUT) ≤ 40 V | 3.5 | 5 | mA | |
3 V ≤ (VIN − VOUT) ≤ 15 V | 1.5 | 2.5 | |||
Current limit | 3 V ≤ (VIN − VOUT) ≤ 13 V | 100 | 200 | 300 | mA |
(VIN − VOUT) = 40 V | 25 | 50 | 150 | ||
RMS output noise, % of VOUT | TJ = 25°C, 10 Hz ≤ f ≤ 10 kHz | 0.003% | |||
Ripple rejection ratio | VOUT = 10 V, f = 120 Hz, CADJ = 0 | 65 | dB | ||
CADJ = 10 μF | 66 | 80 | |||
Long-term stability | TJ = 125°C, 1000 Hours | 0.3% | 1% |