SBOS944E September 2018 – February 2022 LM321LV , LM324LV , LM358LV
PRODUCTION DATA
The LM3xxLV family is specified for operation from 2.7 V to 5.5 V (±1.35 V to ±2.75 V); many specifications apply from –40°C to 125°C. The Electrical Characteristics section presents parameters that may exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 6 V may permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Guidelines section.