SNOSD66 June 2017 LM324-N-MIL
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUTPUT1 | 1 | O | Output, Channel 1 |
INPUT1- | 2 | I | Inverting Input, Channel 1 |
INPUT1+ | 3 | I | Noninverting Input, Channel 1 |
V+ | 4 | P | Positive Supply Voltage |
INPUT2+ | 5 | I | Nonnverting Input, Channel 2 |
INPUT2- | 6 | I | Inverting Input, Channel 2 |
OUTPUT2 | 7 | O | Output, Channel 2 |
OUTPUT3 | 8 | O | Output, Channel 3 |
INPUT3- | 9 | I | Inverting Input, Channel 3 |
INPUT3+ | 10 | I | Noninverting Input, Channel 3 |
GND | 11 | P | Ground or Negative Supply Voltage |
INPUT4+ | 12 | I | Noninverting Input, Channel 4 |
INPUT4- | 13 | I | Inverting Input, Channel 4 |
OUTPUT4 | 14 | O | Output, Channel 4 |