Refer to the PDF data sheet for device specific package drawings
The LM324B and LM2902B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM324 and LM2902, which include four high-voltage (36V) op amps. These devices provide outstanding value for cost-sensitive applications,
with features including low offset (600µV, typical), common-mode input range to ground, and high differential input voltage capability.
The LM324B and LM2902B are unity-gain stable and achieve a low offset voltage maximum of 3mV (2mV maximum for LM324BA and LM2902BA) and quiescent current of 240µA per amplifier (typical). High ESD (2kV HBM and 1.5kV CDM) and integrated EMI and RF filters enable the LM324B and LM2902B devices to be used in the most rugged, environmentally challenging applications.
The LM324B and LM2902B can drop-in replace all versions of the LM224, LM324, and LM2902 devices.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
LM324B, LM324BA, LM2902B, LM2902BA, LM324xx, LM224xx, LM124, LM2902xxx | D (SOIC, 14) | 8.65mm × 6mm |
LM324B, LM324BA, LM2902B, LM2902BA, LM324xx, LM124, LM2902xxx | PW (TSSOP, 14) | 5mm × 6.4mm |
LM324xx, LM224xx, LM2902xxx | N (PDIP, 14) | 19.3mm × 9.4mm |
LM324, LM324A, LM324K, LM324KA, LM2902, LM2902K | NS (SOP, 14) | 10.3mm × 7.8mm |
LM324A, LM2902K | DB (SSOP, 14) | 6.2mm × 7.8mm |
LM124A | J (CDIP, 14) | 19.56mm × 6.67mm |
W (CFP, 14) | 9.21mm × 6.3mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | |
LM324B, LM2902B | RTE (WQFN, 16(3)) | 3mm × 3mm |
SPECIFICATION | LM324B LM324BA | LM2902B LM2902BA | LM324 LM324A | LM324K LM324KA | LM2902 | LM2902K LM2902KV LM2902KAV | LM224 LM224A | LM224K LM224KA | LM124 LM124A | Units |
---|---|---|---|---|---|---|---|---|---|---|
Supply voltage | 3 to 36 | 3 to 36 | 3 to 30 | 3 to 30 | 3 to 26 | 3 to 26 (K) 3 to 30 (KV, KAV) | 3 to 30 | 3 to 30 | 3 to 30 | V |
Offset voltage (max, 25°C) | ± 3 ± 2 | ± 3 ± 2 | ± 7 ± 3 | ± 7 ± 3 | ± 7 | ± 7 (K, KV) ± 2 (KAV) | ± 5 ± 3 | ± 5 ± 3 | ± 5 ± 2 | mV |
Input bias current at 25 °C (typ / max) | 10 / 35 | 10 / 35 | 20 / 250 15 / 100 | 20 / 250 15 / 100 | 20 / 250 | 20 / 250 | 20 / 150 15 / 80 | 20 / 150 15 / 80 | 20 / 150 – / 50 | nA |
ESD (HBM) | 2000 | 2000 | 500 | 2000 | 500 | 2000 | 500 | 2000 | 500 | V |
Operating ambient temperature | −40 to 85 | −40 to 125 | 0 to 70 | 0 to 70 | −40 to 125 | −40 to 125 | −25 to 85 | −25 to 85 | −55 to 125 | °C |
NOTE: RTE package is preview only |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LCCC | SOIC, TSSOP, PDIP, SSOP, SO, CDIP, and CFP | WQFN | ||
1IN– | 3 | 2 | 16 | I | Negative input |
1IN+ | 4 | 3 | 1 | I | Positive input |
1OUT | 2 | 1 | 15 | O | Output |
2IN– | 9 | 6 | 5 | I | Negative input |
2IN+ | 8 | 5 | 4 | I | Positive input |
2OUT | 10 | 7 | 6 | O | Output |
3IN– | 13 | 9 | 8 | I | Negative input |
3IN+ | 14 | 10 | 9 | I | Positive input |
3OUT | 12 | 8 | 7 | O | Output |
4IN– | 19 | 13 | 13 | I | Negative input |
4IN+ | 18 | 12 | 12 | I | Positive input |
4OUT | 20 | 14 | 14 | O | Output |
VCC- | 16 | 11 | 11 | — | Negative (lowest) supply or ground (for single-supply operation) |
NC | 1, 5, 7, 11, 15, 17 | — | 3, 10 | — | Do not connect |
VCC+ | 6 | 4 | 2 | — | Positive (highest) supply |