SNVS875O August   2012  – December 2015 LM3262
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Circuit Operation
      2. 7.3.2 Internal Synchronous Rectification
      3. 7.3.3 Current Limiting
      4. 7.3.4 Dynamically Adjustable Output Voltage
      5. 7.3.5 Thermal Overload Protection
      6. 7.3.6 Soft Start
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Mode Operation
      2. 7.4.2 Bypass Mode Operation
      3. 7.4.3 ECO Mode Operation
      4. 7.4.4 Sleep Mode Operation
      5. 7.4.5 Shutdown Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
          1. 8.2.2.1.1 Method 1
          2. 8.2.2.1.2 Method 2
        2. 8.2.2.2 Capacitor Selection
        3. 8.2.2.3 Setting The Output Voltage
        4. 8.2.2.4 FB
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Energy Efficiency
      2. 10.1.2 EMI
      3. 10.1.3 Manufacturing Considerations
    2. 10.2 Layout Examples
      1. 10.2.1 Component Placement
    3. 10.3 DSBGA Assembly and Use
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM3262 DC-DC converter steps down an input voltage from 2.5 V to 5.5 V to a dynamically adjustable output voltage of 0.4 V to 3.6 V.

8.2 Typical Application

LM3262 30168701.gif Figure 24. LM3262 Typical Application

8.2.1 Design Requirements

For the typical LM3262 buck regulator, use the parameters listed in Table 2.

Table 2. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage 2.5 V to 5.5 V
Output voltage 0.4 V to 3.6 V
Output current 800 mA

8.2.2 Detailed Design Procedure

8.2.2.1 Inductor Selection

There are two main considerations when choosing an inductor: the inductor must not saturate, and the inductor current ripple is small enough to achieve the desired output voltage ripple. Different manufacturers follow different saturation current rating specifications, so attention must be given to details. Saturation current ratings are typically specified at 25°C so ratings over the ambient temperature of application should be requested from manufacturer.

The minimum value of inductance to ensure good performance is 0.3 µH at bias current (ILIM (typical)) over the ambient temperature range. Shielded inductors radiate less noise and are preferred. There are two methods to choose the inductor saturation current rating.

8.2.2.1.1 Method 1

The saturation current must be greater than the sum of the maximum load current and the worst-case average-to-peak inductor current. This is shown in Equation 1 :

Equation 1. LM3262 30168710.gif

where

  • IRIPPLE: average-to-peak inductor current
  • IOUT_MAX: maximum load current (800 mA)
  • VIN: maximum input voltage in application
  • L: minimum inductor value including worst-case tolerances (30% drop can be considered for Method 1)
  • F: minimum switching frequency (5.7 MHz)
  • VOUT: output voltage

8.2.2.1.2 Method 2

A more conservative and recommended approach is to choose an inductor than can handle the maximum current limit of 1600 mA.

The resistance of the inductor must be less than 0.1 Ω for good efficiency. Table 3 lists suggested inductors and suppliers.

Table 3. Suggested Inductors

MODEL SIZE (W × L × H) (mm) VENDOR
LQM21PNR50XGHL11 2 × 1.25 × 1 Murata
MIPSZ2012D0R5 2 × 1.2 × 1 FDK
LQM21PNR54MG0 2 × 1.25 × 0.9 Murata
LQM2MPNR47NG0 2 × 1.6 × 0.9 Murata
CIG21LR47M 2 × 1.25 × 1 Samsung
CKP2012NR47M 2 × 1.25 × 1 Taiyo Yuden

8.2.2.2 Capacitor Selection

The LM3262 is designed for use with ceramic capacitors for its input and output filters. Use a 10-µF ceramic capacitor for input and a sum total of 4.7-µF ceramic capacitance for the output. They should maintain at least 50% capacitance at DC bias and temperature conditions. Ceramic capacitors types such as X5R, X7R, and B are recommended for both filters. These provide an optimal balance between small size, cost, reliability, and performance for cell phones and similar applications. Table 4 lists some suggested part numbers and suppliers. DC-bias characteristics of the capacitors must be considered when selecting the voltage rating and case size of the capacitor. If it is necessary to choose a 0603 (1608) size capacitor for VIN and 0402 (1005) size capacitor for VOUT, the operation of the LM3262 must be carefully evaluated on the system board. Use of a 2.2-µF capacitor in conjunction with multiple 0.47-µF or 1-µF capacitors in parallel may also be considered when connecting to power amplifier devices that require local decoupling.

Table 4. Suggested Capacitors And Their Suppliers

CAPACITANCE MODEL SIZE (W × L) (mm) VENDOR
2.2 µF GRM155R60J225M 1 × 0.5 Murata
2.2 µF C1005X5R0J225M 1 × 0.5 TDK
2.2 µF CL05A225MQ5NSNC 1 × 0.5 Samsung
4.7 µF C1608JB0J475M 1.6 × 0.8 TDK
4.7 µF C1005X5R0J475M 1 × 0.5 TDK
4.7 µF CL05A475MQ5NRNC 1 × 0.5 Samsung
10 µF C1608X5R0J106M 1.6 × 0.8 TDK
10 µF GRM155r60J106M 1 × 0.5 Murata
10 µF CL05A106MQ5NUNC 1 × 0.5 Samsung

The input filter capacitor supplies AC current drawn by the PFET switch of the LM3262 in the first part of each cycle and reduces the voltage ripple imposed on the input power source. The output filter capacitor absorbs the AC inductor current, helps maintain a steady output voltage during transient load changes and reduces output voltage ripple. These capacitors must be selected with sufficient capacitance and sufficiently low ESR to perform these functions. The equivalent series resistance (ESR) of the filter capacitors is generally a major factor in voltage ripple.

8.2.2.3 Setting The Output Voltage

The LM3262 features a pin-controlled adjustable output voltage to eliminate the need for external feedback resistors. It can be programmed for an output voltage from 0.4 V to 3.6 V by setting the voltage on the VCON pin, as in Equation 2:

Equation 2. VOUT = 2.5 × VCON

When VCON is between 0.16 V and 1.44 V, the output voltage follows proportionally by 2.5 × VCON.

If VCON is less than 0.16 V (VOUT = 0.4 V), the output voltage may not be well regulated. Refer to Figure 22 for details. This curve exhibits the characteristics of a typical part, and the performance cannot be ensured as there may be a part-to-part variation for output voltages less than 0.4 V. For VOUT lower than 0.4 V, the converter may suffer from larger output ripple voltage and higher current limit operation.

8.2.2.4 FB

Typically the FB pin is connected to VOUT for regulating the output voltage maximum of 3.6 V. In any application case, the voltage on FB pin should not exceed 4.5 V.

8.2.3 Application Curves

LM3262 30168778.gif
VOUT = 0.8 V
Figure 25. Efficiency vs Output Current
LM3262 30168776.gif
VOUT = 3.4 V
Figure 27. Efficiency vs Output Current
LM3262 30168774.gif
VOUT = 2.5 V
Figure 26. Efficiency vs Output Current
LM3262 30168777.gif
RL =10 Ω
Figure 28. Efficiency vs Output Voltage