SNVS793D November 2011 – May 2015 LM3269
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | NC | — | Non Connection. Leave this pin floating; do not connect to PVIN or PGND. |
A2 | NC | — | Non Connection. Leave this pin floating, do not connect to PVIN or PGND. |
A3 | PVIN | P/I | Power MOSFET input and power current input pin. Optional low-pass filtering may help buck and buck-boost modes for radiated EMI and noise reduction. |
B1 | VCON | A/I | Voltage Control analog input. VCON controls the output voltage in PWM and PFM modes. |
B2 | EN | D/I | Enable pin. Pulling this pin higher than 1.2 V enables part to function. |
B3 | PVIN | P/I | Power MOSFET input and power current input pin. Optional low-pass filtering may help buck and buck-boost modes for radiated EMI and noise reduction. |
C1 | FB | A | Feedback input to inverting input of error amplifier. Connect output voltage directly to this node at load point. |
C2 | SGND | G | Signal Ground for analog circuits and control circuitry. |
C3 | SW1 | P/O | Switch pin for Internal Power Switches. Connect inductor between SW1 and SW2. |
D1 | VOUT | O | Regulated output voltage of the LM3269. Connect this to a 4.7-µF ceramic output filter capacitor to GND. |
D2 | SW2 | P/O | Switch pin for Internal Power Switches. Connect inductor between SW1 and SW2. |
D3 | PGND | G | Power Ground for Power MOSFETs and gate drive circuitry. |