SNVSA38 November 2014 LM3281
PRODUCTION DATA.
The LM3281 device is designed to operate from a supply voltage range between 3 V and 5.5 V. This input supply should be well regulated. If the input supply is located more than a few inches from the LM3281 converter, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47 μF is a typical choice.