SNVSAX2 June 2017 LM338-MIL
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input and output voltage differential | –0.3 | 40 | V | |
Power dissipation | Internally limited | |||
Lead temperature | TO-3 package (soldering, 10 s) | 300 | °C | |
TO-220 package (soldering, 4 s) | 260 | |||
Operating temperature, TJ | 0 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
MIN | MAX | UNIT | |
---|---|---|---|
Input-to-output voltage differential | 3 | 40 | V |
Output current | 5 | A |
THERMAL METRIC(1) | LM338 | UNIT | ||
---|---|---|---|---|
NDE (TO-220) | NDS (TO-CAN) | |||
3 PINS | 2 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 22.9 | 35 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.7 | 1 | °C/W |
RθJB | Junction-to-board thermal resistance | 4.1 | — | °C/W |
ψJT | Junction-to-top characterization parameter | 2.1 | — | °C/W |
ψJB | Junction-to-board characterization parameter | 4.1 | — | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.7 | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREF | Reference voltage | 3 V ≤ (VIN – VOUT) ≤ 35 V, 10 mA ≤ IOUT ≤ 5 A, P ≤ 50 W, TJ = 0°C to 125°C |
1.19 | 1.24 | 1.29 | V | |
VRLINE | Line regulation | 3 V ≤ (VIN – VOUT) ≤ 35 V(2) | TJ = 25°C | 0.005% | 0.03% | V | |
TJ = 0°C to 125°C | 0.02% | 0.06% | V | ||||
VRLOAD | Load regulation | 10 mA ≤ IOUT ≤ 5 A(2) | TJ = 25°C | 0.1 | 0.5 | ||
TJ = 0°C to 125°C | 0.3 | 1 | |||||
Thermal regulation | 20-ms pulse | 0.002% | 0.02% | W | |||
IADJ | Adjustment pin current | TJ = 0°C to 125°C | 45 | 100 | µA | ||
ΔIADJ | Adjustment pin current change | 10 mA ≤ IOUT ≤ 5 A, 3 V ≤ (VIN – VOUT) ≤ 35 V, TJ = 0°C to 125°C |
0.2 | 5 | µA | ||
ΔVR/T | Temperature stability | TJ = 0°C to 125°C | 1 | ||||
ILOAD(MIN) | Minimum load current | VIN – VOUT = 35 V, TJ = 0°C to 125°C | 3.5 | 10 | mA | ||
ICL | Current limit | VIN – VOUT ≤ 10 V | |||||
DC, TJ = 0°C to 125°C | 5 | 8 | A | ||||
0.5-ms peak, TJ = 0°C to 125°C | 7 | 12 | A | ||||
VIN – VOUT = 30 V | 1 | A | |||||
VN | RMS output noise (percent of VOUT) |
10 Hz ≤ f ≤ 10 kHz | 0.003% | ||||
ΔVR/ΔVIN | Ripple rejection ratio | VOUT = 10 V, f = 120 Hz, CADJ = 0 µF, TJ = 0°C to 125°C |
60 | dB | |||
VOUT = 10 V, f = 120 Hz, CADJ = 10 µF, TJ = 0°C to 125°C |
60 | 75 | dB | ||||
Long-term stability | TJ = 125°C, 1000 Hrs | 0.3% | 1% |