VO |
Output voltage |
TJ = 25°C |
4.9 |
5 |
5.1 |
V |
PD ≤ 15 W, 5 mA ≤ IO ≤ 1 A
7.5 V ≤ VIN ≤ 20 V
|
4.8 |
|
5.2 |
V |
ΔVO |
Line regulation |
7.5 V ≤ VIN ≤ 20 V |
TJ = 25°C |
|
3 |
10 |
mV |
Over temperature, IO = 500 mA |
|
|
10 |
mV |
8 V ≤ VIN ≤ 12 V |
TJ = 25°C |
|
|
4 |
mV |
Over temperature |
|
|
12 |
mV |
ΔVO |
Load regulation |
TJ = 25°C |
5 mA ≤ IO ≤ 1.5 A |
|
10 |
25 |
mV |
250 mA ≤ IO ≤ 750 mA |
|
|
15 |
mV |
Over temperature, 5 mA ≤ IO ≤ 1 A |
|
|
25 |
mV |
IQ |
Quiescent current |
TJ = 25°C |
|
|
6 |
mA |
Over temperature |
|
|
6.5 |
mA |
ΔIQ |
Quiescent current change |
TJ = 25°C, IO = 1 A
7.5 V ≤ VIN ≤ 20 V
|
|
|
0.8 |
mA |
Over temperature, 5 mA ≤ IO ≤ 1 A |
|
|
0.5 |
mA |
Over temperature, IO = 500 mA
8 V ≤ VIN ≤ 25 V
|
|
|
0.8 |
mA |
VN |
Output noise voltage |
TA = 25°C, 10 Hz ≤ f ≤ 100 kHz |
|
40 |
|
μV |
|
Ripple rejection |
f = 120 Hz
8 V ≤ VIN ≤ 18 V
|
TJ = 25°C, , IO = 1 A
|
68 |
80 |
|
dB |
Over temperature, IO = 500 mA |
68 |
|
|
dB |
RO |
Dropout voltage |
TJ = 25°C, IO = 1 A |
|
2 |
|
V |
Output resistance |
f = 1 kHz |
|
8 |
|
mΩ |
Short-circuit current |
TJ = 25°C |
|
2.1 |
|
A |
Peak output current |
TJ = 25°C |
|
2.4 |
|
A |
Average TC of VO |
Min, TJ = 0°C, IO = 5 mA |
|
−0.6 |
|
mV/°C |
VIN |
Input voltage required to maintain line regulation |
TJ = 25°C |
7.5 |
|
|
V |