SNVS450F September 2006 – October 2015 LM3402 , LM3402HV
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to GND | LM3402 | –0.3 | 45 | V |
LM3402HV | –0.3 | 76 | ||
BOOT to GND | LM3402 | –0.3 | 59 | V |
LM3402HV | –0.3 | 90 | ||
SW to GND | LM3402 | –1.5 | V | |
LM3402HV | –1.5 | |||
BOOT to VCC | LM3402 | –0.3 | 45 | V |
LM3402HV | –0.3 | 76 | ||
BOOT to SW | –0.3 | 14 | V | |
VCC to GND | –0.3 | 14 | V | |
DIM to GND | –0.3 | 7 | V | |
CS to GND | –0.3 | 7 | V | |
RON to GND | –0.3 | 7 | V | |
Soldering information | Lead temperature (soldering, 10 s) | 260 | °C | |
Infrared/convection reflow (15 s) | 235 | °C | ||
Junction temperature | 150 | °C | ||
Storage temperature | –65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
LM3402 | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
LM3402HV | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | LM3402 | 6 | 42 | V |
LM3402HV | 6 | 75 | ||
Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM3402, LM3402HV | UNIT | ||
---|---|---|---|---|
DDA (HSOP) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 45.6 | 154.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.1 | 48.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 25.8 | 74.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.6 | 4.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 25.7 | 72.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.2 | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
REGULATION AND OVERVOLTAGE COMPARATORS | ||||||
VREF-REG | CS Regulation Threshold | CS Decreasing, SW turns on | 194 | 200 | 206 | mV |
VREF-0V | CS Overvoltage Threshold | CS Increasing, SW turns off | 300 | mV | ||
ICS | CS Bias Current | CS = 0 V | 0.1 | µA | ||
SHUTDOWN | ||||||
VSD-TH | Shutdown Threshold | RON / SD Increasing | 0.3 | 0.7 | 1.05 | V |
VSD-HYS | Shutdown Hysteresis | RON / SD Decreasing | 40 | mV | ||
OFF TIMER | ||||||
tOFF-MIN | Minimum OFF-time | CS = 0 V | 300 | ns | ||
INTERNAL REGULATOR | ||||||
VCC-REG | VCC Regulated Output | 6.6 | 7 | 7.4 | V | |
VIN-DO | VIN - VCC Dropout | ICC = 5 mA, 6 V < VIN < 8 V | 300 | mV | ||
VCC-BP-TH | VCC Bypass Threshold | VIN Increasing | 8.8 | V | ||
VCC-BP-HYS | VCC Bypass Hysteresis | VIN Decreasing | 225 | mV | ||
VCC-Z-6 | VCC Output Impedance (0 mA < ICC < 5 mA) |
VIN = 6 V | 55 | Ω | ||
VCC-Z-8 | VIN = 8 V | 50 | ||||
VCC-Z-24 | VIN = 24 V | 0.4 | ||||
VCC-LIM | VCC Current Limit (1) | VIN = 24 V, VCC = 0 V | 16 | mA | ||
VCC-UV-TH | VCC Undervoltage Lock-out Threshold | VCC Increasing | 5.25 | V | ||
VCC-UV-HYS | VCC Undervoltage Lock-out Hysteresis | VCC Decreasing | 150 | mV | ||
VCC-UV-DLY | VCC Undervoltage Lock-out Filter Delay | 100-mV Overdrive | 3 | µs | ||
IIN-OP | IIN Operating Current | Non-switching, CS = 0 V | 600 | 900 | µA | |
IIN-SD | IIN Shutdown Current | RON / SD = 0 V | 90 | 180 | µA | |
CURRENT LIMIT | ||||||
ILIM | Current Limit Threshold | 530 | 735 | 940 | mA | |
DIM COMPARATOR | ||||||
VIH | Logic High | DIM Increasing | 2.2 | V | ||
VIL | Logic Low | DIM Decreasing | 0.8 | V | ||
IDIM-PU | DIM Pullup Current | DIM = 1.5 V | 75 | µA | ||
N-MOSFET AND DRIVER | ||||||
RDS-ON | Buck Switch ON Resistance | ISW = 200 mA, BOOT-SW = 6.3 V | 0.7 | 1.5 | Ω | |
VDR-UVLO | BOOT Undervoltage Lockout Threshold | BOOT–SW Increasing | 1.7 | 3 | 4 | V |
VDR-HYS | BOOT Undervoltage Lockout Hysteresis | BOOT–SW Decreasing | 400 | mV | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal Shutdown Threshold | 165 | °C | |||
TSD-HYS | Thermal Shutdown Hysteresis | 25 | °C |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tON-1 | ON-time 1, VIN = 10 V, RON = 200 kΩ | 2.1 | 2.75 | 3.4 | µs | |
tON-2 | ON-time 2, VIN = 40 V, RON = 200 kΩ | LM3402 | 490 | 650 | 810 | ns |
ON-time 2, VIN = 70 V, RON = 200 kΩ | LM3402HV | 290 | 380 | 470 |