SNVS678F June 2010 – November 2015 LM3414 , LM3414HV
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 1 | O | Internal Regulator Output Pin. This pin should be bypassed to ground by a ceramic capacitor with a minimum value of 1 µF. |
PGND | 2 | — | Power Ground Pin. Ground for power circuitry. Reference point for all stated voltages. Must be externally connected to EP and GND. |
IADJ | 3 | I | Average Output Current Adjustment Pin. Connect resistor RIADJ from this pin to ground to adjust the average output current. |
GND | 4 | — | Analog Ground Pin. Analog ground connection for internal circuitry, must be connected to PGND external to the package. |
FS | 5 | I | Switching Frequency Setting Pin. Connect resistor RFS from this pin to ground to set the switching frequency. |
DIM | 6 | I | PWM Dimming Control Pin. Apply logic level PWM signal to this pin controls the intend brightness of the LED string. |
LX | 7 | O | Drain of N-MOSFET Switch. Connect this pin to the output inductor and anode of the schottky diode. |
VIN | 8 | I | Input Voltage Pin. The input voltage should be in the range of 4.5 V to 42 V (LM3414) or 4.5 V to 65 V (LM3414HV). |
EP | EP | — | Thermal Pad (Power Ground). Used to dissipate heat from the package during operation. Must be electrically connected to PGND external to the package. |