SNVSB95 July 2019 LM3421-Q1 , LM3423-Q1
PRODUCTION DATA.
When configured as a boost converter, there is a phantom power path comprised of the inductor, the output diode, and the output capacitor. This path causes two things to happen when power is applied:
Depending on the state of the EN pin, the output capacitor discharges by:
In applications using the OVP divider and with EN > 1.3 V, the output capacitor voltage can charge higher than VTURN-OFF. In this situation, the FLT pin (LM3423-Q1 only) is open and the PWM dimming MOSFET is turned off. This condition (the system appearing disabled) can persist for an undesirably long time. Possible solutions to this condition include: