SNVS574G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
N = 6
VLED = 3.5 V
rLED = 325 mΩ
VIN = 24 V
VIN-MIN = 10 V
VIN-MAX = 70 V
fSW = 500 kHz
VSNS = 100 mV
ILED = 1 A
ΔiL-PP = 700 mA
ΔiLED-PP = 12 mA
ΔvIN-PP = 100 mV
ILIM = 6 A
VTURN-ON = 10 V
VHYS = 3 V
VTURN-OFF = 40 V
VHYSO = 10 V