SNVS574G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
For boost and buck-boost regulators, output OVLO is programmed with the turn-off threshold voltage (VTURN-OFF) and the desired hysteresis (VHYSO). To set VHYSO, solve for ROV2:
To set VTURN-OFF, solve for ROV1:
Boost
Buck-Boost
A small filter capacitor (COVP = 47 pF) should be added from the OVP pin to ground to reduce coupled switching noise.