SNVSB95 July 2019 LM3421-Q1 , LM3423-Q1
PRODUCTION DATA.
When zero current shutdown and UVLO are implemented together, the EN pin can be used to escape UVLO. The nDIM pin pulls up to VIN when EN is pulled low. Therefore, if VIN is within the UVLO hysteretic window when EN is pulled high again, the controller starts-up even though VTURN-ON is not exceeded.