The LM3421 and LM3423 family of devices are versatile high voltage N-channel MOSFET controllers for LED drivers. They can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75 V, makes the these controllers ideal for illuminating LEDs in a large family of applications.
Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3421 and LM3423 devices use predictive off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.
The LM3421 and LM3423 devices include a high-voltage start-up regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM3421 | HTSSOP (16) | 5.00 mm × 4.40 mm |
LM3423 | HTSSOP (20) | 6.50 mm × 4.40 mm |
Changes from F Revision (July 2015) to G Revision
Changes from E Revision (April 2013) to F Revision
Changes from D Revision (May 2013) to E Revision