SNVS574G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
For all topologies, input UVLO is programmed with the turnon threshold voltage (VTURN-ON) and the desired hysteresis (VHYS).
Method 1: If no PWM dimming is required, a two resistor network can be used. To set VHYS, solve for RUV2:
To set VTURN-ON, solve for RUV1:
Method 2: If PWM dimming is required, a three resistor network is suggested. To set VTURN-ON, assume RUV2 = 10 kΩ and solve for RUV1 as in Method 1. To set VHYS, solve for RUVH: