SNVSB96 July 2019 LM3424-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | VIN | I | Input Voltage | Bypass with 100 nF capacitor to GND as close to the device as possible. |
2 | EN | I | Enable | Connect to > 2.4V to enable the device or to < 0.8V for low power shutdown. |
3 | COMP | I | Compensation | Connect a capacitor to GND to compensate control loop. |
4 | CSH | I | Current Sense High | Connect a resistor to GND to set the signal current. Can also be used to analog dim as explained in the Thermal Foldback and Analog Dimming section. |
5 | RT | I | Resistor Timing | Connect a resistor to GND to set the switching frequency. Can also be used to synchronize to an external clock as explained in the Switching Frequency section. |
6 | nDIM | I | Dimming Input /
Under-Voltage Protection |
Connect a PWM signal for dimming as detailed in the PWM Dimming section and/or a resistor divider from VIN to program input under-voltage lockout. |
7 | SS | I | Soft-start | Connect a capacitor to GND to extend start-up time. |
8 | TGAIN | I | Temp Foldback Gain | Connect a resistor to GND to set the foldback slope. |
9 | TSENSE | I | Temp Sense Input | Connect a resistor/ thermistor divider from VS to sense the temperature as explained in the Thermal Foldback and Analog Dimming section. |
10 | TREF | I | Temp Foldback Reference | Connect a resistor divider from VS to set the foldback reference voltage. |
11 | VS | O | Voltage Reference | 2.45V reference for temperature foldback circuit and other external circuitry. |
12 | OVP | I | Over-Voltage Protection | Connect a resistor divider from VO to program output over-voltage lockout. |
13 | DDRV | O | Dimming Gate Drive Output | Connect to gate of dimming MOSFET. |
14 | GND | GND | Ground | Connect to DAP to provide proper system GND |
15 | GATE | O | Main Gate Drive Output | Connect to gate of main switching MOSFET. |
16 | VCC | O | Internal Regulator Output | Bypass with a 2.2 µF – 3.3 µF ceramic capacitor to GND. |
17 | IS | I | Main Switch Current Sense | Connect to the drain of the main N-channel MOSFET switch for RDS-ON sensing or to a sense resistor installed in the source of the same device. |
18 | SLOPE | I | Slope Compensation | Connect a resistor to GND to set slope of additional ramp. |
19 | HSN | I | LED Current Sense Negative | Connect through a series resistor to LED current sense resistor (negative). |
20 | HSP | I | LED Current Sense Positive | Connect through a series resistor to LED current sense resistor (positive). |
DAP | DAP | GND | Thermal pad on bottom of IC | Connect to GND. |