SNVS085X July 2000 – December 2017 LM3478
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | 45 | V | ||
FB Pin Voltage | –0.4< V | V FB < 7 | V | |
FA/SD Pin Voltage | –0.4 < VFA/SD | VFA/SD< 7 | V | |
Peak Driver Output Current (<10µs) | 1 | A | ||
Power Dissipation | Internally Limited | |||
Junction Temperature | +150 | °C | ||
Lead Temperature | Vapor Phase (60 s) | 215 | °C | |
Infrared (15 s) | 260 | °C | ||
DR Pin Voltage | –0.4 ≤ VDR | VDR ≤ 8 | V | |
ISEN Pin Voltage | 500 | mV | ||
Tstg | Storage temperature | −65 | 150 | °C |