SNVSAX8 April 2018 LM3478Q-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ISEN | 1 | I | Current sense input pin. Voltage generated across an external sense resistor is fed into this pin. |
COMP | 2 | I | Compensation pin. A resistor, capacitor combination connected to this pin provides compensation for the control loop. |
FB | 3 | I | Feedback pin. The output voltage should be adjusted using a resistor divider to provide 1.26 V at this pin. |
AGND | 4 | G | Analog ground pin. |
PGND | 5 | G | Power ground pin. |
DR | 6 | O | Drive pin. The gate of the external MOSFET should be connected to this pin. |
FA/SD | 7 | I | Frequency adjust and Shutdown pin. A resistor connected to this pin sets the oscillator frequency. A high level on this pin for longer than 30 µs will turn the device off. The device will then draw less than 10µA from the supply. |
VIN | 8 | P | Power Supply Input pin. |