SNVS799H April   2012  – November 2017 LM34927
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Control Overview
      2. 7.3.2  VCC Regulator
      3. 7.3.3  Regulation Comparator
      4. 7.3.4  Overvoltage Comparator
      5. 7.3.5  On-Time Generator
      6. 7.3.6  Current Limit
      7. 7.3.7  N-Channel Buck Switch and Driver
      8. 7.3.8  Synchronous Rectifier
      9. 7.3.9  Undervoltage Detector
      10. 7.3.10 Thermal Protection
      11. 7.3.11 Ripple Configuration
      12. 7.3.12 Soft Start
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Application Circuit: 20-V to 95-V Input and 10-V, 300-mA Output Isolated Fly-Buck Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Transformer Turns Ratio
          2. 8.2.1.2.2  Total IOUT
          3. 8.2.1.2.3  RFB1, RFB2
          4. 8.2.1.2.4  Frequency Selection
          5. 8.2.1.2.5  Transformer Selection
          6. 8.2.1.2.6  Primary Output Capacitor
          7. 8.2.1.2.7  Secondary Output Capacitor
          8. 8.2.1.2.8  Type III Feedback Ripple Circuit
          9. 8.2.1.2.9  Secondary Diode
          10. 8.2.1.2.10 VCC and Bootstrap Capacitor
          11. 8.2.1.2.11 Input Capacitor
          12. 8.2.1.2.12 UVLO Resistors
          13. 8.2.1.2.13 VCC Diode
        3. 8.2.1.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Curves
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

See (1)
MIN MAX UNIT
VIN, UVLO to RTN –0.3 100 V
SW to RTN –1.5 VIN + 0.3 V
SW to RTN (100-ns transient) –5 VIN + 0.3 V
BST to VCC 100 V
BST to SW 13 V
RON to RTN –0.3 100 V
VCC to RTN –0.3 13 V
FB to RTN –0.3 5 V
Maximum junction temperature(2) 150 °C
Storage temperature range –55 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±750
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN voltage 7.5 100 V
Operating junction temperature(1) –40 125 °C
High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.

Thermal Information

THERMAL METRICS(1) LM34927 UNIT
NGU (WSON) DDA (SO PowerPAD)
8 PINS
RθJA Junction-to-ambient thermal resistance 41.3 41.1 °C/W
RθJCbot Junction-to-case (bottom) thermal resistance 3.2 2.4 °C/W
ΨJB Junction-to-board thermal characteristic parameter 19.2 24.4 °C/W
RθJB Junction-to-board thermal resistance 19.1 30.6 °C/W
RθJCtop Junction-to-case (top) thermal resistance 34.7 37.3 °C/W
ΨJT Junction-to-top thermal characteristic parameter 0.3 6.7 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

Typical values correspond to TJ = 25°C. Minimum and maximum limits apply over –40°C to 125°C junction temperature range, unless otherwise stated. VIN = 48 V unless otherwise stated. See(1).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VCC SUPPLY
VCC Reg VCC Regulator Output VIN = 48 V, ICC = 20 mA 6.25 7.6 8.55 V
VCC Current Limit VIN = 48 V(2) 26 mA
VCC UVLO Threshold (VCC increasing) 4.15 4.5 4.9 V
VCC UVLO Hysteresis 300 mV
VCC Dropout Voltage VIN = 8 V, ICC = 20 mA 2.3 V
IIN Operating Current Non-switching, FB = 3 V 1.75 mA
IIN Shutdown Current UVLO = 0 V 50 225 µA
UNDERVOLTAGE SENSING FUNCTION
UV Threshold UV Rising 1.19 1.225 1.26 V
UV Hysteresis Input Current UV = 2.5 V –10 –20 –29 µA
Remote Shutdown Threshold Voltage at UVLO Falling 0.32 0.66 V
Remote Shutdown Hysteresis 110 mV
REGULATION AND OVERVOLTAGE COMPARATORS
FB Regulation Level Internal Reference Trip Point for Switch ON 1.2 1.225 1.25 V
FB Overvoltage Threshold Trip Point for Switch OFF 1.62 V
FB Bias Current 60 nA
SWITCH CHARACTERISTICS
Buck Switch RDS(ON) ITEST = 200 mA, BST-SW = 7 V 0.8 1.8 Ω
Synchronous RDS(ON) ITEST = 200 mA 0.45 1 Ω
Gate Drive UVLO VBST − VSW Rising 2.4 3 3.6 V
Gate Drive UVLO Hysteresis 260 mV
CURRENT LIMIT
Current Limit Threshold 0.7 1.02 1.3 A
Current Limit Response Time Time to switch off 150 ns
OFF-Time Generator (Test 1) FB = 0.1 V, VIN = 48 V 12 µs
OFF-Time Generator (Test 2) FB = 1.0 V, VIN = 48 V 2.5 µs
THERMAL SHUTDOWN
Tsd Thermal Shutdown Temperature 165 °C
Thermal Shutdown Hysteresis 20 °C
All limits are specified by design. All electrical characteristics having room temperature limits are tested during production at TA = 25°C. All hot and cold limits are specified by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
VCC provides self bias for the internal gate drive and control circuits. Device thermal limitations limit external loading.

Switching Characteristics

Typical values correspond to TJ = 25°C. Minimum and maximum limits apply over –40°C to 125°C junction temperature range unless otherwise stated. VIN = 48 V unless otherwise stated.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ON-TIME GENERATOR
TON Test 1 VIN = 32 V, RON = 100 kΩ 270 350 460 ns
TON Test 2 VIN = 48 V, RON = 100 kΩ 188 250 336 ns
TON Test 3 VIN = 75 V, RON = 250 kΩ 250 370 500 ns
TON Test 4 VIN = 10 V, RON = 250 kΩ 1880 3200 4425 ns
MINIMUM OFF-TIME
Minimum Off-Timer FB = 0 V 144 ns

Typical Characteristics

LM34927 30177904.png
Figure 1. Efficiency at 750 kHz, VOUT1 = 10 V
LM34927 30177906.png
Figure 3. VCC vs ICC
LM34927 30177905.png
Figure 2. VCC vs VIN
LM34927 30177907.png
Figure 4. ICC vs External VCC
LM34927 Graph - On-time vs Vin.png
Figure 5. TON vs VIN and RON
LM34927 30177910.png
Figure 7. IIN vs VIN (Operating, Non-switching)
LM34927 tc_efficiency_snvs799.png
Figure 9. Efficiency
LM34927 buck_transient_response_36Vin_02_snvs799.png
Figure 11. Buck Transient Response 36 VIN
LM34927 buck_transient_response_48Vin_02_snvs799.png
Figure 13. Buck Transient Response 48 VIN
LM34927 buck_transient_response_72Vin_02_snvs799.png
Figure 15. Buck Transient Response 72 VIN
LM34927 30177909.png
Figure 6. TOFF (ILIM) vs VFB and VIN
LM34927 30177911.png
Figure 8. IIN vs VIN (Shutdown)
LM34927 buck_transient_response_36Vin_01_snvs799.png
Figure 10. Buck Transient Response 36 VIN
LM34927 buck_transient_response_48Vin_01_snvs799.png
Figure 12. Buck Transient Response 48 VIN
LM34927 buck_transient_response_72Vin_01_snvs799.png
Figure 14. Buck Transient Response 72 VIN