ISHDN |
Shutdown current |
2.7 V ≤ VIN ≤ 5.5 V, HWEN = GND |
|
1 |
5 |
µA |
ILED_MIN |
Minimum LED current |
Full-scale current = 20.2 mA Exponential mapping |
|
9.5 |
|
µA |
TSD |
Thermal shutdown |
|
|
140 |
|
°C |
Hysteresis |
|
|
15 |
|
BOOST CONVERTER |
IHVLED(1/2) |
Output current regulation (HVLED1 or HVLED2) |
2.7 V ≤ VIN ≤ 5.5 V full-scale current = 20.2mA, brightness code = 0xFF |
17 |
20.2 |
23 |
mA |
IMATCH_HV |
HVLED1 to HVLED2 matching (1) |
2.7 V ≤ VIN ≤ 5.5 V |
Both current sinks are assigned to Control Bank A |
–2% |
1% |
2% |
|
VREG_CS |
Regulated current sink headroom voltage |
|
|
400 |
|
mV |
VHR_HV |
Minimum current sink headroom voltage for HVLED current sinks |
ILED = 95% of nominal full-scale current = 20.2 mA |
|
190 |
250 |
mV |
RDSON |
NMOS switch on resistance |
ISW = 500 mA |
|
0.3 |
|
Ω |
ICL_BOOST |
NMOS switch current limit |
VIN = 3.6 V |
880 |
1000 |
1120 |
mA |
VOVP |
Output overvoltage protection |
ON threshold, 2.7 V ≤ VIN ≤ 5.5 V OVP select bits = 11 |
39 |
40 |
41 |
V |
Hysteresis |
|
1 |
|
ƒSW |
Switching frequency |
2.7 V ≤ VIN ≤ 5.5 V |
Boost frequency select bit = 0 |
450 |
500 |
550 |
kHz |
Boost frequency select bit = 1 |
900 |
1000 |
1100 |
DMAX |
Maximum duty cycle |
|
|
94% |
|
|
CHARGE PUMP |
ILVLED(1/2/3/4/5) |
Output current regulation (low-voltage current sinks) |
2.7 V ≤ VIN ≤ 5.5 V, full-scale current = 20.2 mA brightness code = 0xFF |
17 |
20.2 |
23 |
mA |
IMATCH_LV |
LVLED current sink matching (2) |
2.7 V ≤ VIN ≤ 5.5 V |
–2% |
1% |
2% |
|
VHR_LV |
Minimum current sink headroom voltage for LVLED current sinks |
ILED = 95% of nominal, full-scale current = 20.2 mA |
|
80 |
110 |
mV |
VGTH |
Threshold for gain transition |
VLVLED falling |
|
110 |
|
mV |
ICL_PUMP |
Charge-pump current limit |
3 V ≤ VIN ≤ 5.5 V, output referred |
1× gain |
180 |
350 |
|
mA |
2× gain |
|
240 |
|
ROUT |
Charge-pump output resistance |
1× gain |
|
1.1 |
|
Ω |
HWEN INPUT |
VHWEN |
Logic thresholds |
Logic low |
0 |
|
0.4 |
V |
Logic high |
1.2 |
|
VIN |
PWM INPUT |
VPWM_L |
Input logic low |
2.7 V ≤ VIN ≤ 5.5 V |
0 |
|
400 |
mV |
VPWM_H |
Input logic high |
2.7 V ≤ VIN ≤ 5.5 V |
1.25 |
|
VIN |
V |
INT OUTPUT |
VLOW |
Output Logic Low (INT Mode) |
2.7 V ≤ VIN ≤ 5.5 V |
|
|
400 |
mV |
I2C-COMPATIBLE VOLTAGE SPECIFICATIONS (SCL, SDA) |
VIL |
Input logic low |
2.7 V ≤ VIN ≤ 5.5 V |
0 |
|
400 |
mV |
VIH |
Input logic high |
2.7 V ≤ VIN ≤ 5.5 V |
1.25 |
|
VIN |
V |
VOL |
Output logic low (SDA) |
ILOAD = 3mA |
|
|
400 |
mV |
AMBIENT LIGHT SENSOR (ALS) |
RALS |
ALS internal pulldown resistor in analog sensor input mode |
R_ALS Select Register = 0x0F 2.7 V ≤ VIN ≤ 5.5 V |
12.36 |
13.33 |
13.94 |
kΩ |
VALS_REF |
Ambient Light Sensor Reference Voltage |
2.7 V ≤ VIN ≤ 5.5 V |
1.9 |
2 |
2.1 |
V |
VALS_MIN |
Minimum Threshold for ALS Input Voltage Sensing |
Analog sensor mode 2.7 V ≤ VIN ≤ 5.5 V, Code 0 to 1 transition point |
3 |
10 |
15 |
mV |
tCONV |
Conversion Time |
|
|
140 |
|
µs |
LSB |
ADC Resolution |
2.7 V ≤ VIN ≤ 5.5 V |
|
7.8 |
|
mV |