SNVS598B August 2010 – March 2018 LM3535
PRODUCTION DATA.
The pulse width modulation (PWM) pin allows a display driver utilizing dynamic backlight control (DBC) to adjust the LED brightness based on the content. The PWM input can be turned on or off (Acknowledge or Ignore), and the polarity can be flipped (active high or active low) through the I2C interface. The current sinks of the LM3535 require approximately 15 µs to reach steady-state target current. This turnon time sets the minimum usable PWM pulse width for DBC/CABC.