SNVS598B August 2010 – March 2018 LM3535
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1, C1, B1, B2 | C1+, C1–, C2+, C2– | Power | Flying capacitor connections |
A2 | VOUT | Power | Charge pump output voltage |
A3 | VIN | Power | Input voltage; input range: 2.7 V to 5.5 V |
A4 | GND | Power | Ground |
B3 | D1B / INT | Input / Output | LED driver/ ALS interrupt - GroupB current sink or ALS interrupt pin. In ALS Interrupt mode, a pullup resistor is required. A zero (0) means a change has occurred, while a one (1) means no ALS adjustment has been made. |
B4, C4 | D53, D62 | Output | LED drivers - configurable current sinks. Can be assigned to GroupA or GroupB |
C2 | SDIO | Input / Output | Serial data input/output pin |
C3 | D1C / ALS | Input / Output | LED driver / ALS input - indicator LED current sink or ambient light sensor input |
D1 | GND | Power | Ground |
D2 | PWM | Input | External PWM input - allows the current sinks to be turned on and off at a frequency and duty cycle externally controlled. Minimum on-time pulse width = 15 µsec. |
D3, E3, E4, D4 | D1A-D4A | Output | LED drivers - GroupA |
E1 | HWEN | Input | Hardware enable pin. High = normal operation, Low = RESET |
E2 | SCL | Input | Serial clock pin |