SLOS068AB June   1976  – October 2024 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: LM358B and LM358BA
    6. 5.6  Electrical Characteristics: LM2904B and LM2904BA
    7. 5.7  Electrical Characteristics: LM358, LM358A
    8. 5.8  Electrical Characteristics: LM2904, LM2904V
    9. 5.9  Electrical Characteristics: LM158, LM158A
    10. 5.10 Electrical Characteristics: LM258, LM258A
    11. 5.11 Typical Characteristics: LM358B and LM2904B
    12. 5.12 Typical Characteristics: LM158, LM158A, LM258, LM258A, LM358, LM358A, LM2904, and LM2904V
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram: LM358B, LM358BA, LM2904B, LM2904BA
    3. 7.3 Feature Description
      1. 7.3.1 Unity-Gain Bandwidth
      2. 7.3.2 Slew Rate
      3. 7.3.3 Input Common-Mode Range
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • DGK|8
  • PS|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36V) op amps. These devices provide outstanding value for cost-sensitive applications, with features including low offset (300µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM358B and LM2904B op amps simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage maximum of 3mV (2mV maximum for LM358BA and LM2904BA), and lower quiescent current of 300µA per amplifier (typical). High ESD (2kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.

The LM358B and LM2904B amplifiers are available in micro-sized packaging, such as the SOT23-8, as well as industry standard packages including SOIC, TSSOP, and VSSOP.

Package Information
PART NUMBER(1) PACKAGE PACKAGE SIZE(2)
LM358B, LM358BA, LM2904B, LM2904BA, LM358, LM358A, LM2904, LM2904V, LM258, LM258A D (SOIC, 8) 4.9mm × 6mm
LM358B, LM358BA, LM2904B, LM2904BA, LM358, LM358A, LM2904, LM2490V PW (TSSOP, 8) 3mm × 6.4mm
LM358B, LM358BA, LM2904B, LM2904BA, LM358, LM358A, LM2904, LM2904V, LM258, LM258A DGK (VSSOP, 8) 3mm × 4.9mm
LM358B, LM358BA, LM2904B, LM2904BA DDF (SOT-23, 8) 2.9mm × 2.8mm
LM358, LM2904 PS (SO, 8) 6.2mm × 7.8mm
LM358, LM2904, LM358A, LM258, LM258A P (PDIP, 8) 9.81mm × 9.43mm
LM158, LM158A JG (CDIP, 8) 9.6mm × 6.67mm
LM158, LM158A FK (LCCC, 20) 8.89mm × 8.89mm
Family Comparison
Specification LM358B
LM358BA
LM2904B
LM2904BA
LM358
LM358A
LM2904 LM2904V
LM2904AV
LM258
LM258A
LM158
LM158A
Units
Supply voltage 3 to 36 3 to 36 3 to 30 3 to 26 3 to 30 3 to 30 3 to 30 V
Offset voltage (max, 25°C) ± 3
± 2
± 3
± 2
± 7
± 3
± 7 ± 7
± 2
± 5
± 3
± 5
± 2
mV
Input bias current (typ / max) 10 / 35 10 / 35 20 / 250
15 / 100
20 / 250 20 / 250 20 / 150
15 / 80
20 / 150
15 / 50
nA
Gain bandwidth product 1.2 1.2 0.7 0.7 0.7 0.7 0.7 MHz
Supply current (typ, per channel) 0.3 0.3 0.35 0.35 0.35 0.35 0.35 mA
ESD (HBM) 2000 2000 500 500 500 500 500 V
Operating ambient temperature −40 to 85 −40 to 125 0 to 70 −40 to 125 −40 to 125 −25 to 85 −55 to 125 °C
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.