SLOS068AA June 1976 ā March 2022 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The valid common mode range is from device ground to VS ā 1.5 V (VS ā 2 V across temperature). Inputs may exceed VS up to the maximum VS without device damage. At least one input must be in the valid input common-mode range for the output to be the correct phase. If both inputs exceed the valid range, then the output phase is undefined. If either input more than 0.3 V below Vā then input current should be limited to 1 mA and the output phase is undefined.