SLOS068AA June 1976 – March 2022 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | LCCC(1) | SOIC, SOT23-8, VSSOP, CDIP, PDIP, SO, TSSOP, CFP(1) | ||
IN1– | 5 | 2 | I | Negative input |
IN1+ | 7 | 3 | I | Positive input |
IN2– | 15 | 6 | I | Negative input |
IN2+ | 12 | 5 | I | Positive input |
OUT1 | 2 | 1 | O | Output |
OUT2 | 17 | 7 | O | Output |
V– | 10 | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
NC | 1, 3, 4, 6, 8, 9, 11, 13, 14, 16, 18, 19 | — | — | No internal connection |
V+ | 20 | 8 | — | Positive (highest) supply |