SNVSAJ9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CURRENT CONSUMPTION | |||||||
ISD | Shutdown current | HWEN = 0 | 0.2 | 2.8 | µA | ||
IQ | Quiescent current, device not switching | HWEN = VIN, LCM boost disabled | 1 | 7 | µA | ||
ILCM_EN | Bias power no load supply current | VPOS, VNEG enabled with no load, backlight boost disabled, typical application circuit (not ATE tested) | 0.5 | 10 | µA | ||
BACKLIGHT LED CURRENT SINKS (LED1, LED2, LED3, LED4) | |||||||
ILED_MAX | Maximum output current (per string) | 2.7 V ≤ VIN ≤ 5 V, linear or exponential mode | 30 | mA | |||
ILED | LED current accuracy(1) | 2.7 V ≤ VIN ≤ 5 V, 60 µA < ILED < 30 mA, linear or exponential mode | –3% | 3% | |||
IMATCH | ILED current matching(2) | 2.7 V ≤ VIN ≤ 5 V, 60 µA ≤ ILED ≤ 30 mA, linear or exponential mode | –2% | 0.2% | 2% | ||
ILED_MIN | Minimum LED current (per string) | Linear or exponential mode | 60 | µA | |||
ISTEP | LED current step size (code to code) | Exponential mode(3) | 0.3% | ||||
Linear mode | 14.63 | µA | |||||
BACKLIGHT BOOST | |||||||
OVP threshold | ON threshold, 2.7 V ≤ VIN ≤ 5 V | 011 to 111 | 28.5 | 29 | 29.5 | V | |
010 | 24.5 | 25 | 25.5 | ||||
001 | 20.5 | 21 | 21.5 | ||||
000 | 16.3 | 17 | 17.7 | ||||
OVP hysteresis | OFF threshold | 0.5 | V | ||||
Efficiency | Boost efficiency | VIN = 3.6 V, IBLED = 5 mA/string, (POUT/PIN), Typical Application Circuit (not ATE tested) | 90% | ||||
VHR | Regulated current-sink headroom voltage (boost feedback voltage) | ILED = 30 mA | 310 | mV | |||
ILED = 5 mA | 120 | mV | |||||
VHR_MIN | Current-sink minimum headroom voltage | ILED = 95% of nominal, ILED = 5 mA | 30 | 50 | mV | ||
RDSON | NMOS switch on resistance | ISW = 250 mA | 0.2 | Ω | |||
ICL | NMOS switch current limit | 2.7 V ≤ VIN ≤ 5 V | 00 | 792 | 900 | 1008 | mA |
01 | 1056 | 1200 | 1344 | mA | |||
10 | 1320 | 1500 | 1680 | mA | |||
11 | 1584 | 1800 | 2016 | mA | |||
ƒBL_SW | Switching frequency | 2.7 V ≤ VIN ≤ 5 V | 500-kHz mode | 450 | 500 | 550 | kHz |
1-MHz mode | 900 | 1000 | 1100 | ||||
DMAX | Maximum duty cycle | VIN = 2.7 V, ƒLED_SW = 1 MHz | 93% | 94% | |||
DEVICE PROTECTION | |||||||
TSD | Thermal shutdown | Not ATE tested | 140 | °C | |||
DISPLAY BIAS (LCM BOOST) | |||||||
VOVP_LCM | LCM bias boost overvoltage protection | On threshold, 2.7 V ≤ VIN ≤ 5 V | 7.8 | V | |||
ƒLCM_SW | Switching frequency(6) | 2.7 V ≤ VIN ≤ 5 V (continuous conduction mode) | 2500 | kHz | |||
VLCM_OUT | LCM boost output voltage range | 4 | 7.15 | V | |||
Efficiency | VIN = 3.6 V, VLCM_OUT = 5.9 V, 6 mA < ILCM_OUT < 160mA, Typical Application Circuit (not ATE tested) | 92% | |||||
Output voltage step size | 50 | mV | |||||
ILCM_BOOST_CL | Valley current limit | 1000 | mA | ||||
RDSON_LCM | High-side MOSFET on resistance | VIN = VGS = 3.6 V | 170 | mΩ | |||
Low-side MOSFET on Resistance | VIN = VGS = 3.6 V | 290 | |||||
VLCM_OUT_ RIPPLE | Peak-to-peak ripple voltage(6) | ILOAD_LCM_BOOST = 5 mA and 50 mA, CBST = 20 µF | 50 | mVpp | |||
VLCM_OUT_LINE_ TRANSIENT | LCM_OUT line transient response(6) | VIN + 500 mVp-p AC square wave, Tr = 100 mV/µs, 200 Hz, 12.5% DS at 5 mA, ILOAD = 5 mA, CIN = 10 µF | –50 | ±25 | 50 | mV | |
VLCM_OUT_LOAD_ TRANSIENT | LCM_OUT load transient response(6) | 0 mA to 150 mA, tRISE/FALL = 100 mA/µs, CIN = 10 µF |
–150 | 150 | mV | ||
tLCM_OUT_ST | Start-up time (LCM_OUT), VLCM_OUT = 10% to 90%(6) | CLCM_OUT = 20 µF | 1000 | µs | |||
DISPLAY BIAS POSITIVE OUTPUT (VPOS) | |||||||
VVPOS | Programmable output voltage range | 4 | 6.5 | V | |||
Output voltage step size | 50 | mV | |||||
Output voltage accuracy | Output voltage = 5.4 V | –1.5% | 1.5% | ||||
IVPOS_MAX | Maximum output current | 80 | mA | ||||
IVPOS_CL | Output current limit | 180 | mA | ||||
IRUSH_PK_VPOS | Peak start-up inrush current(6) | VLCM_OUT = 6.3 V, VPOS = 5.8 V, CVPOS = 10 µF (nominal) | 250 | mA | |||
VVPOS_LINE_TRANSIENT | LDO_VPOS line transient response(6) | VIN + 500 mVp-p AC square wave, Tr = 100 mV/µs, 200 Hz at 25 mA, CIN = 10 µF (nominal) | –50 | 50 | mV | ||
VVPOS_LOAD_TRANSIENT | LDO_VPOS load transient response(6) | Load current step 0 mA to 50 mA, CVPOS = 10 µF (nominal) | –50 | 50 | mV | ||
VVPOS_DC_REG | DC load regulation(6) | 0 mA ≤ ILOAD_VPOS ≤ ILOAD_VPOS_MAX | 20 | mV | |||
VDO_VPOS | VPOS dropout voltage(5) | ILOAD_VPOS = ILOAD_VPOS_MAX VVPOS = 5.7 V |
160 | mV | |||
PSSRVPOS | Power supply rejection ratio (LDO_VPOS)(6) | ƒ = 10 Hz to 500 kHz at IMAX/2 VLCM_OUT – VVPOS ≥ 300 mV |
25 | dB | |||
tST_VPOS | Start-up time (LDO_VPOS)(4) VVPOS = 10% to 90%(6) |
CVPOS = 10 µF v | 800 | µs | |||
RPD_VPOS | Output pulldown resistor (VPOS) | VPOS pulldown in shutdown | 30 | 80 | 270 | Ω | |
Pulldown resistance on LCM_EN1 | Not ATE tested | 300 | kΩ | ||||
DISPLAY BIAS NEGATIVE OUTPUT (VNEG) | |||||||
VNEG_SHORT | NEG output short circuit protection | VNEG to CP_GND, VNEG rises to % of target | 84% | ||||
VVNEG | Efficiency(4) | VLCM_OUT = 5.7 V, VNEG = –5.4 V, INEG > –5 mA | 92% | ||||
Programmable output voltage range | –6.5 | –4 | V | ||||
Output voltage step size | 50 | mV | |||||
Output accuracy | Output voltage = –5.4 V | –1.5% | 1.5% | ||||
ILOAD_VNEG_MAX | Maximum output current | VLCM_OUT = 5.9 V, VNEG = –5.4 V | 80 | mA | |||
IVNEG_CL | Output current limit | 135 | mA | ||||
RDSON_VNEG | CP FET ON resistance | Q1 | 350 | mΩ | |||
Q2 | 240 | ||||||
Q3 | 240 | ||||||
VVNEG_RIPPLE | Peak-to-peak ripple voltage(6) | INEG = –5 mA and –50 mA, CVNEG = 10 µF (nominal) |
60 | mVpp | |||
VVNEG_LINE_TRANSIENT | VNEG line transient response(6) | VIN + 500 mVp-p AC square wave, 100 mV/µs 200 Hz, 12.5% duty at 5 mA |
–50 | ±25 | 50 | mV | |
VVNEG_LOAD_TRANSIENT | VVNEG load transient response(6) | 0 to –50 mA step, tRISE/FALL = 1 µs, CVNEG = 10 µF (nominal) | 100 | mV | |||
tSU_VNEG | VVNEG start-up time, VVNEG = 10% to 90%(6) | VVNEG = –6.5 V, CVNEG = 10 µF (nominal) | 1 | ms | |||
RVNEG | Output pullup resistor (VNEG to CP_GND)(6) | VNEG pullup in shutdown | 6 | 20 | Ω | ||
Pulldown resistance on LCM_EN2 | Not ATE tested | 300 | kΩ | ||||
PWM INPUT | |||||||
ƒPWM_INPUT | PWM input frequency(4) | 2.7 V ≤ VIN ≤ 5 V | 50 | 50000 | Hz | ||
tMIN_ON | Minimum pulse ON time(6) | 24-MHz sample rate | 183.3 | ns | |||
4-MHz sample rate | 1100 | ||||||
1-MHz sample rate | 4400 | ||||||
tMIN_OFF | Minimum pulse OFF timet(6) | 24-MHz sample rate | 183.3 | ns | |||
4-MHz sample rate | 1100 | ||||||
1-MHz sample rate | 4400 | ||||||
tSTART-UP | Turnon delay from PWM = 0 to PWM = 50% duty cycle | 4-MHz sample rate | 3.5 | ms | |||
PWMRES | PWM input resolution | 50 Hz < ƒPWM < 11 kHz | 11 | bits | |||
tGLITCH | PWM input glitch rejection | Filter = 00 | 0 | ns | |||
Filter = 01 | 100 | ||||||
Filter = 10 | 150 | ||||||
Filter = 11 | 200 | ||||||
LOGIC INPUTS (PWM, HWEN, EN_POS, EN_NEG, SCL, SDA, EN_BL) | |||||||
VIL | Input logic low | 2.7 V ≤ VIN ≤ 5 V | 0 | 0.4 | V | ||
VIH | Input logic high | 2.7 V ≤ VIN ≤ 5 V | 1.2 | VIN | V | ||
LOGIC OUTPUTS (SDA) | |||||||
VOL | Output logic low | 2.7 V ≤ VIN ≤ 5 V, IOL = 3 mA | 0.4 | V |