SNVSAJ9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
If the current at VPOS exceeds 180 mA (typical), the LM36274 sets the VPOS_SHORT flag, register 0x0F bit[3]. A readback of register 0x0F is required to clear the flag. The outcome of a VPOS_SHORT detection depends on the configuration of the bias short-circuit mode option, register 0x0A bits[7:6]. The options are report-only flag, shutdown VPOS/VNEG, and shutdown VPOS/VNEG and backlight. To prevent narrow spikes from falsely triggering a VPOS short-circuit condition, the LM36274 provides four programmable VPOS short-circuit filter options: 100 µs, 500 µs, 1 ms, and 2 ms. These are selected in register 0x0B bits[3:2].