The LM3645 is a quad LED flash driver that provides a high level of adjustability within a small solution size. The LM3645 utilizes a synchronous boost converter to provide power to the quad 2A constant current LED sources. The quad 256 level current sources provide the flexibility to adjust the current ratios between LED1, LED2, LED3 and LED4 with each driver capable of delivering a maximum of 2A. An adaptive regulation method ensures the current sources remain in regulation and maximizes efficiency.
Features of the LM3645 are controlled via an I2C-compatible interface. These features include: dual hardware flash pins and a hardware torch or Tx interrupt pin (STR1, STR2 and TORCH/TX), and dual NTC thermistor monitors. The device offers independently programmable currents in each output leg to drive the LEDs in a flash or movie mode (Torch) condition as well as a fast turn-on and turn-off IR Mode.
Two switching frequency options, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and 10µF ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM3645 | DSBGA (25) | 2.192mm × 1.927mm |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A3 | IN | P | Input voltage connection. Connect this pin to the input supply and bypass to GND with a 10-µF or larger ceramic capacitor |
B1 | SW | P | Drain connection for internal N-channel MOSFET and synchronous P-channel MOSFET switches |
B2 | |||
C1 | OUT | P | Step-up DC-DC converter output. Connect 2 × 10-µF ceramic capacitors between this terminal and GND |
C2 | |||
C3 | |||
C4 | |||
A1 | GND | G | Ground |
A2 | |||
E1 | D1 | P | High-side current source outputs for flash LEDs |
E2 | |||
D1 | D2 | P | |
D2 | |||
D4 | D3 | P | |
D5 | |||
E4 | D4 | P | |
E5 | |||
A4 | EN | I | Active high hardware enable. Drive EN pin high to turn on the device. An internal pulldown resistor of 300 kΩ is between EN and GND. |
A5 | SDA | I/O | I2C serial data input/output |
B5 | SCL | I | I2C serial clock input |
B3 | STR1 | I | Active high hardware flash enable. Drive STR1 high to turn on flash or IR pulse. An internal pulldown resistor of 300 kΩ is between STR1 and GND. |
B4 | STR2 | I | Active high hardware flash enable. Drive STR2 high to turn on flash or IR pulse. An internal pulldown resistor of 300 kΩ is between STR2 and GND. |
C5 | TORCH/TX | I | Active high hardware torch enable or power amplifier synchronization input. Internal pulldown resistor of 300 kΩ between TORCH/TX and GND. |
E3 | TEMP1 | I/O | Threshold detector for NTC temperature sensing and current scale back |
D3 | TEMP2 | I/O |